TPS77001-Q1 Status: PREVIEW

Automotive Catalog Ultralow-Power 50-mA Low-Dropout Linear Regulators


      
         
Alert me about changes<br/>to this product


Other qualified versions of TPS77001-Q1

Version Part Number Definition
Catalog TPS77001 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS77001: Single Output LDO, 50mA, Adj.(1.2 to 5.5V), Low Quiescent Current
  •     

    Quality & Lead (Pb)-Free Data

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS77001 Single Output LDO, 50mA, Adj.(1.2 to 5.5V), Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here