Customers Who Evaluated This Product Also Evaluated
TPS54312: Low Input Voltage 3A Synchronous Step Down SWIFT™ Converter with 1.2V Output
TPS61030: Adjustable, 4-A Switch, 96% Efficient Boost Converter w/20µA Iq in TSSOP-16
Product Information
Features
50-mA Low-Dropout Regulator
Available in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5-V Fixed-Output and Adjustable Versions
Only 17 uA Quiescent Current at 50 mA
1 uA Quiescent Current in Standby Mode
Dropout Voltage Typically 35 mV at 50 mA
Over Current Limitation
\x9640°C to 125°C Operating Junction Temperature Range
5-Pin SOT-23 (DBV) Package
Description
The TPS770xx family of low-dropout (LDO) voltage regulators offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. These regulators feature low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. Offered in a 5-terminal small outline integrated-circuit SOT-23 package, the TPS770xx series devices are ideal for micropower operations and where board space is at a premium.
A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low \x97 typically 35 mV at 50 mA of load current (TPS77050) \x97 and is directly proportional to the load current.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:02 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.