Customers Who Evaluated This Product Also Evaluated
TPS77033: Single Output LDO, 50mA, Fixed(3.3V), Low Quiescent Current
Product Information
Features
Qualified for Automotive Applications
50-mA Low-Dropout Regulator
Available in a 3.3-V Fixed-Output Voltage
Only 17-µA Quiescent Current at 50 mA
1-µA Quiescent Current in Standby Mode
Dropout Voltage Typically 35 mV at 50 mA
40°C to 125°C Operating Junction Temperature Range
5-Pin SOT-23 (DBV) Package
Description
The TPS77033 low-dropout (LDO) voltage regulator offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. Offered in a 5-terminal small-outline integrated-circuit SOT-23 package, the TPS77033 series device is ideal for micropower operations and where board space is at a premium.
A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low and is directly proportional to the load current.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.