|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS773xx and TPS774xx are low-dropout regulators with integrated power-on reset and power good (PG) function respectively. These devices are capable of supplying 250 mA of output current with a dropout of 200 mV (TPS77333, TPS77433). Quiescent current is 92 uA at full load dropping down to 1 uA when device is disabled. These devices are optimized to be stable with a wide range of output capacitors including low ESR ceramic (10 uF) or low capacitance (1 uF) tantalum capacitors. These devices have extremely low noise output performance (55 uVrms) without using any added filter capacitors. TPS773xx and TPS774xx are designed to have fast transient response for larger load current changes. The TPS773xx or TPS774xx is offered in 1. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS77301DGK | ACTIVE | -40 to 125 | 0.75 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | |||
| TPS77301DGKG4 | ACTIVE | -40 to 125 | 0.75 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | |||
| TPS77301DGKR | ACTIVE | -40 to 125 | 0.70 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TPS77301DGKRG4 | ACTIVE | -40 to 125 | 0.70 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:02 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS77301DGK | |||
| Americas | Newark | 197 | |
| Europe | Arrow Southern Europe | 80 | |
| Worldwide | DigiKey | 479 | |
| Mouser Electronics | 230 | ||
| TI Lead Time*: 14 WeeksTPS77301DGKG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS77301DGKR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS77301DGKRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS77301DGK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS77301DGKG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS77301DGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS77301DGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS77301 
| Part # | Name | Product Family | Comments |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB - USB PERIPHERALS | |
| TUSB3210 | Universal Serial Bus General-Purpose Device Controller | USB - USB PERIPHERALS | |
| TUSB6250 | USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution | USB - USB PERIPHERALS | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPS76601 | Single Output LDO, 250mA, Adj.(1.25 to 5.5V), Low Quiescent Current, Power Good (PG) Output | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS77333 | Single Output LDO, 250mA, Fixed(3.3V), Fast Transient Response, SVS | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number