TPS77625 Status: ACTIVE

Single Output LDO, 500mA, Fixed(2.5V), Fast Transient Response, Power Good (PG) Output


      
         
Alert me about changes<br/>to this product

 TPS77601 TPS77615 TPS77618 TPS77625TPS77628 TPS77633 
Iout(Max)(A)0.5  0.5  0.5  0.5  0.5  0.5  
Vdo(Typ)(mV)169  169  169  285  285  169  
Iq(Typ)(mA)0.087  0.087  0.087  0.087  0.087  0.087  
Vin(Min)(V)2.7  2.7  2.7  2.7  3.085  3.469  
Vin(Max)(V)10  10  10  10  10  10  
Vout(Min)(V) 1.5  1.8  2.5  2.8  3.3  
Vout(Max)(V) 1.5  1.8  2.5  2.8  3.3  
Vout Adj(Min)(V)1.2       
Vout Adj(Max)(V)5.5       
Accuracy(%)2  2  2  2  2  2  
Output Capacitor(uF)10  10  10  10  10  10  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V) 1.5  1.8  2.5  2.8  3.3  
Pin/Package20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS77625

Version Part Number Definition
Automotive TPS77625-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TPS77625-EP Supports Defense, Aerospace and Medical Applications

Product Information

Features

  • Open Drain Power-On Reset with 200ms Delay (TPS775xx)
  • Open Drain Power Good (TPS776xx)
  • 500mA Low-Dropout Voltage Regulator
  • Available in Fixed Output and Adjustable Versions
  • Dropout Voltage to 169mV (Typ) at 500mA (TPS77x33)
  • Ultralow 85µA Typical Quiescent Current
  • Fast Transient Response
  • 2% Tolerance Over Specified Conditions for Fixed-Output Versions
  • 8-Pin SOIC and 20-Pin TSSOP PowerPAD™ (PWP) Packages
  • Thermal Shutdown Protection
  • APPLICATIONS
    • FPGA Power
    • DSP Core and I/O Voltages

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The TPS775xx and TPS776xx devices are designed to have a fast transient response and be stable with a 10µF low ESR capacitor. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 169mV at an output current of 500mA for the TPS77x33) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85µA over the full range of output current, 0mA to 500mA). These two key specifications yield a significant improvement in operating life for battery-powered systems.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS77625DACTIVE-40 to 1250.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS77625DG4ACTIVE-40 to 1250.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS77625DRACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS77625DRG4ACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS77625PWPACTIVE-40 to 1250.80 | 1kuHTSSOP (PWP) | 20 View 70 | TUBE Download CAD Format for this Symbol 
TPS77625PWPG4ACTIVE-40 to 1250.80 | 1kuHTSSOP (PWP) | 20 View 70 | TUBE Download CAD Format for this Symbol 
TPS77625PWPRACTIVE-40 to 1250.70 | 1kuHTSSOP (PWP) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS77625PWPRG4ACTIVE-40 to 1250.70 | 1kuHTSSOP (PWP) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:02 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS77625D
AmericasAvnet 705
Newark 744
Rochester Electronics 484
AsiaFarnell Asia 165
WPI 110
EuropeFarnell 122
Spoerle 75
WorldwideDigiKey 935
Mouser Electronics 955
TI Lead Time*: 20 WeeksTPS77625DG4
AmericasAvnet 750
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS77625DR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS77625DRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS77625PWP
AmericasRochester Electronics 382
AsiaWPI 165
TI Lead Time*: 20 WeeksTPS77625PWPG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS77625PWPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS77625PWPRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS77625D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS77625DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS77625DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS77625DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS77625PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS77625PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS77625PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS77625PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS77625 Help

Datasheet


Click Here