|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All other trademarks are the property of their respective owners Description
The TPS782 family of low-dropout regulators (LDOs) offers the benefits of ultra-low power (IQ = 1µA), and miniaturized packaging (2×2 SON). This LDO is designed specifically for battery-powered applications where ultra-low quiescent current is a critical parameter. The TPS782, with ultra-low IQ (1µA), is ideal for microprocessors, memory cards, and smoke detectors. The ultra-low power and miniaturized packaging allow designers to customize power consumption for specific applications. Consult with your local factory representative for exact voltage options and ordering information; minimum order quantities may apply. The TPS782 family is designed to be compatible with the TI MSP430 and other similar products. The enable pin (EN) is compatible with standard CMOS logic. This LDO is stable with any output capacitor greater than 1.0µF. Therefore, this device requires minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS782 series also features thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = -40°C to +125°C. For high-performance applications that require a dual-level voltage option, consider the TPS780 series, with an IQ of 500nA and dynamic voltage scaling. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS78223DDCR | ACTIVE | -40 to 125 | 0.43 | 1ku | SOT (DDC) | 5 | View | 3000 | LARGE T&R | |
| TPS78223DDCT | ACTIVE | -40 to 125 | 0.47 | 1ku | SOT (DDC) | 5 | View | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:53 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 WeeksTPS78223DDCR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTPS78223DDCT | |||
| Americas | Arrow | 250 | |
| Avnet | 750 | ||
| Newark | 742 | ||
| Asia | Farnell Asia | 226 | |
| Europe | Arrow Northern Europe | 250 | |
| Avnet-SILICA | 750 | ||
| Farnell | 226 | ||
| Spoerle | 500 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 500 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS78223DDCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS78223DDCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS78223 
View Application Notes for Single Channel LDO
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS780270200 | 150mA, LDO Reg, Ultralow-Pwr, Iq 500nA w/ Pin-Selectable, Dual-Level Output Volt | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS78101 | Single Output LDO, 150mA, Adj. (1.22 to 5.25V), 1uA Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TLV70012 | 200mA, Low IQ, Low Dropout Regulator for Portables | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS780330220 | Single Output LDO, 150mA, Dual Level Fixed (3.3V or 2.2V) with Vset Pin, 500nA Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS78225 | Single Fixed Output LDO, 150mA, 1uA Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS71401 | 10V, Single Output LDO, 80mA, Adj. (1.2 to 8.88V), Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS61220 | Tiny Low Input Voltage Boost Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number