TPS78625 Status: ACTIVE

Single Output LDO, 1.5A, Fixed(2.5V), Low Noise, High PSRR


      
         
Alert me about changes<br/>to this product

 TPS78601 TPS78618 TPS78625TPS78628 TPS78630 TPS78633 TPS78650 
Iout(Max)(A)1.5  1.5  1.5  1.5  1.5  1.5  1.5  
Vdo(Typ)(mV)305  305  305  390  370  305  340  
Iq(Typ)(mA)0.31  0.31  0.31  0.31  0.31  0.31  310  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.8  2.5  2.8  3  3.3  5  
Vout(Max)(V) 1.8  2.5  2.8  3  3.3  5  
Vout Adj(Min)(V)1.2        
Vout Adj(Max)(V)5.5        
Accuracy(%)3  3  3  3  3  3  3  
Output Capacitor(uF)1  1  1  1  1  1  1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.8  2.5  2.8  3  3.3  5  
Pin/Package5DDPAK/TO-263, 6SOT-223, 8SON  5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263, 6SOT-223  6SOT-223  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS3808G01: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • Product Information

    Features

    • 1.5-A Low-Dropout Regulator With Enable
    • Available in Fixed and Adjustable (1.2-V to 5.5-V) Output Versions
    • High PSRR (49 dB at 10 kHz)
    • Ultralow Noise (48 µVRMS, TPS78630)
    • Fast Start-Up Time (50 µs)
    • Stable With a 1-µF Ceramic Capacitor
    • Excellent Load/Line Transient Response
    • Very Low Dropout Voltage (390 mV at Full Load, TPS78630)
    • 3 × 3 SON PowerPAD™, 6-Pin SOT223 and 5-Pin DDPAK Package
    • APPLICATIONS
      • RF: VCOs, Receivers, ADCs
      • Audio
      • Bluetooth®, Wireless LAN
      • Cellular and Cordless Telephones
      • Handheld Organizers, PDAs

    PowerPAD is a trademark of Texas Instruments Inc.
    Bluetooth is a registered trademark of Bluetooth SIG, Inc.
    All other trademarks are the property of their respective owners.

    Description

    The TPS786xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in small outline, SOT223-6 and DDPAK-5 packages. Each device in the family is stable, with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 390 mV at 1.5 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001 µF bypass capacitor) while consuming very low quiescent current (265 µA, typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TPS78625DCQACTIVE-40 to 1251.50 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Purchase Samples
    TPS78625DCQG4ACTIVE-40 to 1251.50 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS78625DCQRACTIVE-40 to 1251.35 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol 
    TPS78625DCQRG4ACTIVE-40 to 1251.35 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS78625KTTOBSOLETE-40 to 125 DDPAK/TO-263 (KTT) | 5 View    Not Available
    TPS78625KTTRACTIVE 1.60 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    TPS78625KTTRG3ACTIVE 1.60 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    TPS78625KTTTACTIVE-40 to 1251.60 | 1kuDDPAK/TO-263 (KTT) | 5 View 50 | SMALL T&R Download CAD Format for this Symbol 
    TPS78625KTTTG3ACTIVE-40 to 1251.60 | 1kuDDPAK/TO-263 (KTT) | 5 View 50 | SMALL T&R Download CAD Format for this Symbol 

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:00 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 14 WeeksTPS78625DCQ
    AmericasArrow >1k
    Avnet 639
    Rochester Electronics >1k
    EuropeArrow Southern Europe 156
    Avnet-SILICA 923
    Spoerle 78
    WorldwideDigiKey  Available
    Mouser Electronics 168
    TI Lead Time*: 14 WeeksTPS78625DCQG4
    AmericasAvnet 37
    EuropeEBV Elektronik 73
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS78625DCQR
    AmericasRochester Electronics >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksTPS78625DCQRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS78625KTTR
    AmericasRochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS78625KTTRG3
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTPS78625KTTT
    AmericasAvnet 850
    AsiaWPI 73
    EuropeAvnet-SILICA 50
    EBV Elektronik 25
    WorldwideDigiKey 309
    Mouser Electronics 240
    TI Lead Time*: 14 WeeksTPS78625KTTTG3
    AmericasAvnet 250
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS78625DCQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS78625DCQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS78625DCQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS78625DCQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS78625KTTR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
    TPS78625KTTRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
    TPS78625KTTT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
    TPS78625KTTTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS78625 Help

    Datasheet

    Application Notes

    View Application Notes for Single Channel LDO

    User Guides

    View User Guides for Single Channel LDO

    Reference Designs

    Description Part # Company
    Power Management Solution for Spartan(TM)-II (Design 2) PR209 Texas Instruments

    Tools & Software

    NamePart # Company Tool / Software Type
    DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) PackageDEM-SOT223LDOTexas InstrumentsDevelopment Boards/EVMs
    TPS78633 Evaluation ModuleTPS78633EVM-207Texas InstrumentsDevelopment Boards/EVMs

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
    TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here