TPS78650 Status: PREVIEW

Single Output LDO, 1.5A, Fixed (5.0V), Low Noise, High PSRR


      
         
Alert me about changes<br/>to this product

 TPS78601 TPS78618 TPS78625 TPS78630 TPS78633 TPS78650
Iout(Max)(A)1.5  1.5  1.5  1.5  1.5  1.5  
Vdo(Typ)(mV)305  305  305  370  305  340  
Iq(Typ)(mA)0.31  0.31  0.31  0.31  0.31  310  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.8  2.5  3  3.3  5  
Vout(Max)(V) 1.8  2.5  3  3.3  5  
Vout Adj(Min)(V)1.2       
Vout Adj(Max)(V)5.5       
Accuracy(%)3  3  3  3  3  3  
Output Capacitor(uF)1  1  1  1  1  1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.8  2.5  3  3.3  5  
Pin/Package5DDPAK/TO-263, 6SOT-223, 8SON  5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263, 6SOT-223  6SOT-223  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • TPS78601: Single Output LDO, 1.5A, Adj.(1.2 to 5.5V), Low Noise, High PSRR
  • TPS79650: Single Output LDO, 1.0A, Fixed(5.0V), Low Noise, High PSRR
  • TLV70033: 200mA, Low IQ, Low Dropout Regulator for Portables
  • TPS51315: 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode

Product Information

Features

  • 1.5-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2-V to 5.5-V) Output Versions
  • High PSRR (49 dB at 10 kHz)
  • Ultralow Noise (48 µVRMS, TPS78630)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (390 mV at Full Load, TPS78630)
  • 3 × 3 SON PowerPAD™, 6-Pin SOT223 and 5-Pin DDPAK Package
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Bluetooth®, Wireless LAN
    • Cellular and Cordless Telephones
    • Handheld Organizers, PDAs

PowerPAD is a trademark of Texas Instruments Inc.
Bluetooth is a registered trademark of Bluetooth SIG, Inc.
All other trademarks are the property of their respective owners.

Description

The TPS786xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in small outline, SOT223-6 and DDPAK-5 packages. Each device in the family is stable, with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 390 mV at 1.5 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001 µF bypass capacitor) while consuming very low quiescent current (265 µA, typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS78650DCQRPREVIEW-40 to 125SOT-223 (DCQ) | 6 View 2500Not Available
TPS78650DCQTPREVIEW-40 to 125SOT-223 (DCQ) | 6 View  Not Available

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS78650DCQR      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS78650 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS78601 Single Output LDO, 1.5A, Adj.(1.2 to 5.5V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS79650 Single Output LDO, 1.0A, Fixed(5.0V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV70033 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51315 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here