TPS79201 Status: ACTIVE

Single Output LDO, 100mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR


      
         
Alert me about changes<br/>to this product

 TPS79201TPS79225 TPS79228 TPS79230 
Iout(Max)(A)0.1  0.1  0.1  0.1  
Vdo(Typ)(mV)55  55  60  55  
Iq(Typ)(mA)0.185  0.185  0.185  0.185  
Vin(Min)(V)2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  
Vout(Min)(V) 2.5  2.8  3  
Vout(Max)(V) 2.5  2.8  3  
Vout Adj(Min)(V)1.2     
Vout Adj(Max)(V)5.5     
Accuracy(%)2  2  2  2  
Output Capacitor(uF)1  1  1  1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 2.5  2.8  3  
Pin/Package6SOT-23  5SOT-23  5SOT-23  5SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS79101: Single Output LDO, 100mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise
  • TPS72301: Single Output LDO, 200mA, Adj.(10 to 1.2V), High PSRR, Low Noise

Product Information

Features

  • 100-mA Low-Dropout Regulator With EN
  • Available in 2.5-V, 2.8-V, 3-V, and Adj.
  • High PSRR (75 dB at 10 kHz)
  • Ultralow Noise (27 uV)
  • Fast Start-Up Time (50 us)
  • Stable With Any 1-uF Ceramic Capacitor
  • Excellent Load/Line Transient
  • Very Low Dropout Voltage (55 mV at Full Load, TPS79230)
  • 5-Pin SOT23 (DBV) Package
  • TPS791xx Provides EN\ Options
  • APPLICATIONS
    • Cellular and Cordless Telephones
    • VCOs
    • RF
    • Bluetooth™, Wireless LAN
    • Handheld Organizers, PDA

Bluetooth is a trademark owned by the Bluetooth SIG, Inc.

Description

The TPS792xx family of low-dropout (LDO) low-power linear voltage regulators features high power supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline, SOT23, package. Each device in the family is stable, with a small 1-uF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (e.g., 55 mV at 100 mA, TPS79230). Each device achieves fast start-up times (approximately 50 us with a 0.001 uF bypass capacitor) while consuming very low quiescent current (170 uA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 uA.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS79201DBVRACTIVE-40 to 1250.40 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79201DBVRG4ACTIVE-40 to 1250.40 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79201DBVTACTIVE-40 to 1250.44 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS79201DBVTG4ACTIVE-40 to 1250.44 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:01 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS79201DBVR
AmericasNewark >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTPS79201DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS79201DBVT
AmericasArrow >1k
Rochester Electronics >1k
EuropeArrow Northern Europe 250
Avnet-SILICA 60
Compel 78
Spoerle 250
WorldwideDigiKey  Available
Mouser Electronics 450
TI Lead Time*: 14 WeeksTPS79201DBVTG4
EuropeSpoerle 500
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS79201DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79201DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79201DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79201DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS79201 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) PkgDEM-SOT23LDOTexas InstrumentsDevelopment Boards/EVMs
SOT23 LDO, 5 V to 1.0 V, 100mA output power supplyTPS76933EVM-127Texas InstrumentsDevelopment Boards/EVMs
SOT23 LDO, 5 V to 1.8 V, 100mA output power supplyTPS76901EVM-127Texas InstrumentsDevelopment Boards/EVMs
SOT23 LDO, 5 V to 3.3 V, 100mA output power supplyTPS76918EVM-127Texas InstrumentsDevelopment Boards/EVMs
TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation ModuleTPS76XXXEVM-125Texas InstrumentsDevelopment Boards/EVMs
TPS79301 Evaluation ModuleTPS79301EVMTexas InstrumentsDevelopment Boards/EVMs
TPS79328 Evaluation ModuleTPS79328EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS79101 Single Output LDO, 100mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS72301 Single Output LDO, 200mA, Adj.(10 to 1.2V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS79201:

View All Tags

Other Support



Click Here