Customers Who Evaluated This Product Also Evaluated
TPS79318: Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise
Product Information
Features
Controlled Baseline
One Assembly/Test Site, One Fabrication Site
Enhanced Diminishing Manufacturing Sources (DMS) Support
Enhanced Product-Change Notification
Qualification Pedigree(1)
200-mA Low-Dropout Regulator With EN
Available in 1.8 V, 2.5 V, 2.8 V, 2.85 V, 3 V, 3.3 V, 4.75 V, and Adjustable
High PSRR (70 dB at 10 kHz)
Ultralow Noise (32 µV)
Fast Start-Up Time (50 µs)
Stable With a 2.2-µF Ceramic Capacitor
Excellent Load/Line Transient
Very Low Dropout Voltage (112 mV at Full Load, TPS79330)
5-Pin SOT23 (DBV) Package
APPLICATIONS
VCOs
RF
Bluetooth, Wireless LAN
(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over specified temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
Bluetooth is a trademark of Bluetooth SIG, Inc.
Description
The TPS793xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small-outline SOT23 package. Each device in the family is stable, with a small 2.2-µF ceramic capacitor on the output. The TPS793xx family uses an advanced, proprietary, BiCMOS fabrication process to yield extremely low dropout voltages (e.g., 112 mV at 200 mA, TPS79330). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor), while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:01 AM GMT, 26 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.