TPS79318 Status: ACTIVE

Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise


      
         
Alert me about changes<br/>to this product

 TPS79301 TPS79318TPS79325 TPS79328 TPS793285 TPS79330 TPS79333 TPS793475 
Iout(Max)(A)0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  
Vdo(Typ)(mV)77  77  77  120  120  112  102  77  
Iq(Typ)(mA)0.18  0.18  0.18  0.18  0.18  0.18  0.18  0.18  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.8  2.5  2.8  2.85  3  3.3  4.75  
Vout(Max)(V) 1.8  2.5  2.8  2.85  3  3.3  4.75  
Vout Adj(Min)(V)1.2         
Vout Adj(Max)(V)5.5         
Accuracy(%)2  2  2  2  2  2  2  2  
Output Capacitor(uF)2.2  2.2  2.2  2.2  2.2  2.2  2.2  2.2  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.8  2.5  2.8  2.85  3  3.3  4.75  
Pin/Package6SOT-23  5DSBGA, 5SOT-23  5DSBGA, 5SOT-23  5DSBGA, 5SOT-23  5DSBGA, 5SOT-23  5DSBGA, 5SOT-23  5SOT-23  5SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1   1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS79318

Version Part Number Definition
Automotive TPS79318-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TPS79318-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS73018: Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise
  • TPS76318: Single Output LDO, 150mA, Fixed(1.8V), Low Quiescent Current, Thermal Protection
  • TPS79301: Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • TPS62200: Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23
  • UCC27324: Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers

More Related Products

Product Information

Features

  • 200mA RF Low-DropoutRegulator
    With Enable
  • Available in Fixed Voltage Versions from 1.8V to 4.75V and Adjustable (1.22V to 5.5V)
  • High PSRR (70dB at 10kHz)
  • Ultralow-Noise (32µVRMS, TPS79328)
  • Fast Start-Up Time (50µs)
  • Stable With a 2.2µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (112mV at 200mA, TPS79330)
  • 5- and 6-Pin SOT23 (DBV) and NanoStar Wafer Chip Scale (YEQ, YZQ) Packages
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Cellular and Cordless Telephones
    • Bluetooth®, Wireless LAN
    • Handheld Organizers, PDAs

NanoStar is a trademark of Texas Instruments.
Bluetooth is a registered trademark of Bluetooth SIG, Inc.
All other trademarks are the property of their respective owners.

Description

The TPS793xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in NanoStar wafer chip scale and SOT23 packages. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small 2.2µF ceramic capacitor on the output. The TPS793xx family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 112mV at 200mA, TPS79330). Each device achieves fast start-up times (approximately 50µs with a 0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS79318DBVRACTIVE-40 to 85 0.23 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79318DBVRG4ACTIVE-40 to 85 0.23 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79318DBVTACTIVE-40 to 85 0.25 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS79318DBVTG4ACTIVE-40 to 85 0.25 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS79318YEQRNRND-40 to 85TPS79318YZQR1.20 | 1ku(YEQ) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TPS79318YZQR
TPS79318YEQTNRND-40 to 85TPS79318YZQT1.35 | 1ku(YEQ) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TPS79318YZQT
TPS79318YZQRACTIVE-40 to 85 0.28 | 1kuDSBGA (YZQ) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79318YZQTACTIVE-40 to 85 0.30 | 1kuDSBGA (YZQ) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:01 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS79318DBVR
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaWPI >1k
EuropeSpoerle >1k
WorldwideMouser Electronics 573
TI Lead Time*: 20 WeeksTPS79318DBVRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS79318DBVT
AmericasArrow 337
Newark 550
Rochester Electronics >1k
AsiaFarnell Asia 152
EuropeAvnet-SILICA 250
Farnell 152
WorldwideMouser Electronics 230
TI Lead Time*: 20 WeeksTPS79318DBVTG4
None Reported
View Distributors
Call**TPS79318YEQR
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksTPS79318YZQR
AmericasRochester Electronics >1k
WorldwideDigiKey 842
TI Lead Time*: 14 WeeksTPS79318YZQT
AmericasRochester Electronics 500
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS79318DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79318DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79318DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79318DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79318YEQR  TBD Call TI Call TIViewView
TPS79318YEQT  TBD Call TI Call TIViewView
TPS79318YZQR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
TPS79318YZQT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS79318 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) PkgDEM-SOT23LDOTexas InstrumentsDevelopment Boards/EVMs
Evaluation Module for TPS79325 chipscale LDOTPS79325YEQEVMTexas InstrumentsDevelopment Boards/EVMs
Evaluation Module for TPS79330 chipscale LDOTPS79330YEQEVMTexas InstrumentsDevelopment Boards/EVMs
TPS79301 Evaluation ModuleTPS79301EVMTexas InstrumentsDevelopment Boards/EVMs
TPS79318YEQEVM Evaluation Module for TPS79318 in Chipscale PackageTPS79318YEQEVMTexas InstrumentsDevelopment Boards/EVMs
TPS79328 Evaluation ModuleTPS79328EVMTexas InstrumentsDevelopment Boards/EVMs
TPS793285Y Evaluation ModuleTPS793285YEQEVMTexas InstrumentsDevelopment Boards/EVMs
TPS79328YEQEVM Evaluation Module for TPS79328 in Chipscale PackageTPS79328YEQEVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS73018 Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76318 Single Output LDO, 150mA, Fixed(1.8V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS79325 Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS71501 Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS71533 Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73633 Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV70018 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62200 Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UCC27324 Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS23754 High Power/High Efficiency PoE Interface and DC/DC Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS3809L30 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS61202 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TPS79318:

View All Tags

Other Support



Click Here