Supports Defense, Aerospace and Medical Applications
Customers Who Evaluated This Product Also Evaluated
TPS79318: Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise
TPS79301: Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise
Product Information
Features
200mA RF Low-DropoutRegulator With Enable
Available in Fixed Voltage Versions from 1.8V to 4.75V and Adjustable (1.22V to 5.5V)
High PSRR (70dB at 10kHz)
Ultralow-Noise (32µVRMS, TPS79328)
Fast Start-Up Time (50µs)
Stable With a 2.2µF Ceramic Capacitor
Excellent Load/Line Transient Response
Very Low Dropout Voltage (112mV at 200mA, TPS79330)
5- and 6-Pin SOT23 (DBV) and NanoStar Wafer Chip Scale (YEQ, YZQ) Packages
APPLICATIONS
RF: VCOs, Receivers, ADCs
Audio
Cellular and Cordless Telephones
Bluetooth®, Wireless LAN
Handheld Organizers, PDAs
NanoStar is a trademark of Texas Instruments. Bluetooth is a registered trademark of Bluetooth SIG, Inc. All other trademarks are the property of their respective owners.
Description
The TPS793xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in NanoStar wafer chip scale and SOT23 packages. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small 2.2µF ceramic capacitor on the output. The TPS793xx family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 112mV at 200mA, TPS79330). Each device achieves fast start-up times (approximately 50µs with a 0.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:00 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.