|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NanoStar is a trademark of Texas Instruments. Description
The TPS793xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in NanoStar wafer chip scale and SOT23 packages. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small 2.2µF ceramic capacitor on the output. The TPS793xx family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 112mV at 200mA, TPS79330). Each device achieves fast start-up times (approximately 50µs with a 0. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS79328DBVR | ACTIVE | -40 to 85 | 0.23 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | ||||
| TPS79328DBVRG4 | ACTIVE | -40 to 85 | 0.23 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | ||||
| TPS79328YEQR | NRND | -40 to 85 | TPS79328YZQR | 1.20 | 1ku | (YEQ) | 5 | View | Replaced by TPS79328YZQR | |||
| TPS79328YEQT | NRND | -40 to 85 | TPS79328YZQT | 1.35 | 1ku | (YEQ) | 5 | View | Replaced by TPS79328YZQT | |||
| TPS79328YZQR | ACTIVE | -40 to 85 | 0.28 | 1ku | DSBGA (YZQ) | 5 | View | 3000 | LARGE T&R | Purchase Samples | |||
| TPS79328YZQT | ACTIVE | -40 to 85 | 0.30 | 1ku | DSBGA (YZQ) | 5 | View | 250 | SMALL T&R | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:00 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS79328DBVR | |||
| Americas | Arrow | >1k | |
| Newark | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTPS79328DBVRG4 | |||
| Asia | Farnell Asia | >1k | |
| Europe | Farnell | >1k | |
| Worldwide | DigiKey | Available | |
| Call**TPS79328YEQR | |||
| Americas | Rochester Electronics | >1k | |
| Call**TPS79328YEQT | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTPS79328YZQR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 14 WeeksTPS79328YZQT | |||
| Asia | WPI | 60 | |
| Worldwide | Mouser Electronics | 1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS79328DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS79328DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS79328YEQR | View | ||||
| TPS79328YEQT | View | ||||
| TPS79328YZQR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| TPS79328YZQT | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS79328 
View Application Notes for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Pkg | DEM-SOT23LDO | Texas Instruments | Development Boards/EVMs |
| Evaluation Module for TPS79325 chipscale LDO | TPS79325YEQEVM | Texas Instruments | Development Boards/EVMs |
| TPS79301 Evaluation Module | TPS79301EVM | Texas Instruments | Development Boards/EVMs |
| TPS79318YEQEVM Evaluation Module for TPS79318 in Chipscale Package | TPS79318YEQEVM | Texas Instruments | Development Boards/EVMs |
| TPS79328 Evaluation Module | TPS79328EVM | Texas Instruments | Development Boards/EVMs |
| TPS793285Y Evaluation Module | TPS793285YEQEVM | Texas Instruments | Development Boards/EVMs |
| TPS79328YEQEVM Evaluation Module for TPS79328 in Chipscale Package | TPS79328YEQEVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| REG1117 | Single Output LDO, 800mA, Adj.(1.25 to 13.5V), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS76301 | Single Output LDO, 150mA, Adj.(1.5 to 6.0V), Low Quiescent Current, Thermal Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS79501 | Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| REG71050 | 60-mA, 5.0-V, Buck/Boost Charge Pump in ThinSOT-23 | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-BUCK-BOOST CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TPS5431 | 5.5-V to 23-V, 3-A Step-Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ24061 | Linear 1-Cell Li-Ion Charger w/Thermal Regulation, 6.5V OVP, Charge Enable | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS54610 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UCC25600 | 8-Pin High-Performance Resonant Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS54310 | 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number