Customers Who Evaluated This Product Also Evaluated
TPS793285: Single Output LDO, 200mA, Fixed(2.85V), High PSRR, Low Noise
Product Information
Features
Qualified for Automotive Applications
ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
200-mA Low-Dropout Regulator With Enable (EN)
Available in 1.8-V, 2.5-V, 2.8-V, 2.85-V, 3-V, 3.3-V, 4.75-V, and Adjustable Options
High Power-Supply Rejection Ratio (PSRR) (70 dB at 10 kHz)
Ultralow Noise (32 µV)
Fast Start-Up Time (50 µs)
Stable With a 2.2-µF Ceramic Capacitor
Excellent Load/Line Transient
Very Low Dropout Voltage (112 mV at Full Load, TPS79330)
5-Pin SOT23 (DBV) Package
APPLICATIONS
VCOs
RF
Bluetooth™, Wireless LAN
Bluetooth is a trademark owned by Bluetooth SIG, Inc.
Description
The TPS793xx family of low-dropout (LDO) low-power linear voltage regulators features high power supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline, SOT23, package. Each device in the family is stable, with a small 2.2-µF ceramic capacitor on the output. The TPS793xx family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (e.g., 112 mV at 200 mA, TPS79330). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:01 AM GMT, 24 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.