|
|
|
|
Other qualified versions of TPS793285
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NanoStar is a trademark of Texas Instruments. Description
The TPS793xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in NanoStar wafer chip scale and SOT23 packages. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small 2.2µF ceramic capacitor on the output. The TPS793xx family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 112mV at 200mA, TPS79330). Each device achieves fast start-up times (approximately 50µs with a 0.001µF bypass capacitor) while consuming very low quiescent current (170µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1µA. The TPS79328 exhibits approximately 32µVRMS of output voltage noise at 2.8V output with a 0.1µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features as well as the fast response time. |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS793285DBVR | ACTIVE | -40 to 85 | 0.23 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | ||||
| TPS793285DBVRG4 | ACTIVE | -40 to 85 | 0.23 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | ||||
| TPS793285DBVT | ACTIVE | -40 to 85 | 0.25 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | Purchase Samples | |||
| TPS793285DBVTG4 | ACTIVE | -40 to 85 | 0.25 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | Purchase Samples | |||
| TPS793285YEQR | NRND | -40 to 85 | TPS793285YZQR | 1.20 | 1ku | (YEQ) | 5 | View | Replaced by TPS793285YZQR | |||
| TPS793285YEQT | NRND | -40 to 85 | TPS793285YZQT | 1.35 | 1ku | (YEQ) | 5 | View | Replaced by TPS793285YZQT | |||
| TPS793285YZQR | ACTIVE | -40 to 85 | 0.28 | 1ku | DSBGA (YZQ) | 5 | View | 3000 | LARGE T&R | ||||
| TPS793285YZQT | ACTIVE | -40 to 85 | 0.30 | 1ku | DSBGA (YZQ) | 5 | View | 250 | SMALL T&R | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:56 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS793285DBVR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTPS793285DBVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 4 WeeksTPS793285DBVT | |||
| Americas | Avnet | 750 | |
| Asia | Farnell Asia | 270 | |
| WPI | 177 | ||
| Europe | Farnell | 120 | |
| Spoerle | 500 | ||
| TI Lead Time*: 4 WeeksTPS793285DBVTG4 | |||
| None Reported View Distributors | |||
| Call**TPS793285YEQR | |||
| Americas | Rochester Electronics | >1k | |
| Call**TPS793285YEQT | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 4 WeeksTPS793285YZQR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 4 WeeksTPS793285YZQT | |||
| Worldwide | Mouser Electronics | 200 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS793285DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS793285DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS793285DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS793285DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS793285YEQR | View | ||||
| TPS793285YEQT | View | ||||
| TPS793285YZQR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| TPS793285YZQT | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS793285 
View Application Notes for Single Channel LDO
View User Guides for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Pkg | DEM-SOT23LDO | Texas Instruments | Development Boards/EVMs |
| Evaluation Module for TPS79325 chipscale LDO | TPS79325YEQEVM | Texas Instruments | Development Boards/EVMs |
| Evaluation Module for TPS79330 chipscale LDO | TPS79330YEQEVM | Texas Instruments | Development Boards/EVMs |
| TPS79301 Evaluation Module | TPS79301EVM | Texas Instruments | Development Boards/EVMs |
| TPS79318YEQEVM Evaluation Module for TPS79318 in Chipscale Package | TPS79318YEQEVM | Texas Instruments | Development Boards/EVMs |
| TPS79328 Evaluation Module | TPS79328EVM | Texas Instruments | Development Boards/EVMs |
| TPS793285Y Evaluation Module | TPS793285YEQEVM | Texas Instruments | Development Boards/EVMs |
| TPS79328YEQEVM Evaluation Module for TPS79328 in Chipscale Package | TPS79328YEQEVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS78233 | Single Fixed Output LDO, 150mA, 1uA Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS76933 | Single Output LDO, 100mA, Fixed(3.3V), Low Quiescent Current, Over Current Limitation | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS73618 | Single Output LDO, 400mA, Fixed(1.8V), Cap free, Low Noise, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS73701 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS71550 | Single Output LDO, 50mA, Fixed(5.0V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| UCC28061 | Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TPS65051 | 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS61161A | White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS61160 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS3803-01 | Single Voltage Detector | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| REF5045 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS40057 | Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS61165 | High Brightness White LED Driver in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS63030 | High Efficient Single Inductor Buck-Boost Converter with 1-A Switches | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number