TPS79330 Status: ACTIVE

Single Output LDO, 200mA, Fixed(3.0V), High PSRR, Low Noise


      
         
Alert me about changes<br/>to this product

 TPS79301 TPS79318 TPS79325 TPS79328 TPS793285 TPS79330TPS79333 TPS793475 
Iout(Max)(A)0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  
Vdo(Typ)(mV)77  77  77  120  120  112  102  77  
Iq(Typ)(mA)0.18  0.18  0.18  0.18  0.18  0.18  0.18  0.18  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.8  2.5  2.8  2.85  3  3.3  4.75  
Vout(Max)(V) 1.8  2.5  2.8  2.85  3  3.3  4.75  
Vout Adj(Min)(V)1.2         
Vout Adj(Max)(V)5.5         
Accuracy(%)2  2  2  2  2  2  2  2  
Output Capacitor(uF)2.2  2.2  2.2  2.2  2.2  2.2  2.2  2.2  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.8  2.5  2.8  2.85  3  3.3  4.75  
Pin/Package6SOT-23  5DSBGA, 5SOT-23  5DSBGA, 5SOT-23  5DSBGA, 5SOT-23  5DSBGA, 5SOT-23  5DSBGA, 5SOT-23  5SOT-23  5SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1   1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS79318: Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise
  • TPS51117: 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPS51218: 3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode for Notebook Power Supply

Product Information

Features

  • 200mA RF Low-DropoutRegulator
    With Enable
  • Available in Fixed Voltage Versions from 1.8V to 4.75V and Adjustable (1.22V to 5.5V)
  • High PSRR (70dB at 10kHz)
  • Ultralow-Noise (32µVRMS, TPS79328)
  • Fast Start-Up Time (50µs)
  • Stable With a 2.2µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (112mV at 200mA, TPS79330)
  • 5- and 6-Pin SOT23 (DBV) and NanoStar Wafer Chip Scale (YEQ, YZQ) Packages
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Cellular and Cordless Telephones
    • Bluetooth®, Wireless LAN
    • Handheld Organizers, PDAs

NanoStar is a trademark of Texas Instruments.
Bluetooth is a registered trademark of Bluetooth SIG, Inc.
All other trademarks are the property of their respective owners.

Description

The TPS793xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in NanoStar wafer chip scale and SOT23 packages. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small 2.2µF ceramic capacitor on the output. The TPS793xx family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 112mV at 200mA, TPS79330). Each device achieves fast start-up times (approximately 50µs with a 0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS79330DBVRACTIVE-40 to 85 0.23 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79330DBVRG4ACTIVE-40 to 85 0.23 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79330YEQRNRND-40 to 85TPS79330YZQR1.20 | 1ku(YEQ) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TPS79330YZQR
TPS79330YEQTNRND-40 to 85TPS79330YZQT1.35 | 1ku(YEQ) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TPS79330YZQT
TPS79330YZQRACTIVE-40 to 85 0.28 | 1kuDSBGA (YZQ) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79330YZQTACTIVE-40 to 85 0.30 | 1kuDSBGA (YZQ) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS79330DBVR
AmericasArrow >1k
Newark 534
Rochester Electronics >1k
AsiaFarnell Asia 534
WPI >1k
TI Lead Time*: 20 WeeksTPS79330DBVRG4
AsiaFarnell Asia 443
EuropeFarnell 360
Call**TPS79330YEQR
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksTPS79330YZQR
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTPS79330YZQT
WorldwideDigiKey  Available
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS79330DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79330DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79330YEQR  TBD Call TI Call TIViewView
TPS79330YEQT  TBD Call TI Call TIViewView
TPS79330YZQR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
TPS79330YZQT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS79330 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) PkgDEM-SOT23LDOTexas InstrumentsDevelopment Boards/EVMs
Evaluation Module for TPS79325 chipscale LDOTPS79325YEQEVMTexas InstrumentsDevelopment Boards/EVMs
Evaluation Module for TPS79330 chipscale LDOTPS79330YEQEVMTexas InstrumentsDevelopment Boards/EVMs
TPS79301 Evaluation ModuleTPS79301EVMTexas InstrumentsDevelopment Boards/EVMs
TPS79318YEQEVM Evaluation Module for TPS79318 in Chipscale PackageTPS79318YEQEVMTexas InstrumentsDevelopment Boards/EVMs
TPS79328 Evaluation ModuleTPS79328EVMTexas InstrumentsDevelopment Boards/EVMs
TPS793285Y Evaluation ModuleTPS793285YEQEVMTexas InstrumentsDevelopment Boards/EVMs
TPS79328YEQEVM Evaluation Module for TPS79328 in Chipscale PackageTPS79328YEQEVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS79318 Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51218 3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode for Notebook Power Supply NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here