TPS79333-Q1 Status: ACTIVE

Automotive Catalog Ultralow Noise High PSRR Fast RF 200-mA Low-Dropout Linear Regulators


      
         
Alert me about changes<br/>to this product

 TPS79333-Q1
Iout(Max)(A)0.2  
Vdo(Typ)(mV)102  
Iq(Typ)(mA)0.17  
Vin(Min)(V)2.7  
Vin(Max)(V)5.5  
Vout(Min)(V)3.3  
Vout(Max)(V)3.3  
Accuracy(%)2  
Output Capacitor(uF)2.2  
Output Capacitor TypeCeramic  
Fixed Output Options(V)3.3  
Pin/Package5SOT-23  
RatingAutomotive  
Regulated Outputs(#)1  
 Samples
 Inventory

Other qualified versions of TPS79333-Q1

Version Part Number Definition
Catalog TPS79333 TI's standard catalog product
Enhanced Product TPS79333-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TLV70033: 200mA, Low IQ, Low Dropout Regulator for Portables
  • TPS79333: Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise
  • TPS79333-EP: Enhanced Product Ultralow-Noise High Psrr Fast Rf 200-Ma Low-Dropout Linear Regulators
  • BQ2057W: Low Dropout Linear 2-cell Li-Ion Charge Controller with AutoCompTM, 8.4V
  • LM317MQ: 4 Pin 500mA Adjustable Positive Voltage Regulator
  • MC33063A-Q1: Automotive Catalog 1.5-A Peak Boost/Buck/Inverting Switching Regulator

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 200-mA Low-Dropout Regulator With Enable (EN)
  • Available in 1.8-V, 2.5-V, 2.8-V, 2.85-V, 3-V, 3.3-V, 4.75-V, and Adjustable Options
  • High Power-Supply Rejection Ratio (PSRR) (70 dB at 10 kHz)
  • Ultralow Noise (32 µV)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient
  • Very Low Dropout Voltage (112 mV at Full Load, TPS79330)
  • 5-Pin SOT23 (DBV) Package
  • APPLICATIONS
    • VCOs
    • RF
    • Bluetooth™, Wireless LAN

Bluetooth is a trademark owned by Bluetooth SIG, Inc.

Description

The TPS793xx family of low-dropout (LDO) low-power linear voltage regulators features high power supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline, SOT23, package. Each device in the family is stable, with a small 2.2-µF ceramic capacitor on the output. The TPS793xx family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (e.g., 112 mV at 200 mA, TPS79330). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS79333DBVRG4Q1ACTIVE-40 to 1250.27 | 1kuSOT-23 (DBV) | 5 View 3000  
TPS79333DBVRQ1ACTIVE-40 to 1250.27 | 1kuSOT-23 (DBV) | 5 View 3000 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:01 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS79333DBVRG4Q1
WorldwideDigiKey 973
TI Lead Time*: 18 WeeksTPS79333DBVRQ1
AsiaFarnell Asia >1k
WPI >1k
EuropeFarnell >1k
WorldwideDigiKey 210
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS79333DBVRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79333DBVRQ1  TBD CU NIPDAU Level-1-220C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS79333-Q1 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV70033 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS79333 Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS79333-EP Enhanced Product Ultralow-Noise High Psrr Fast Rf 200-Ma Low-Dropout Linear Regulators LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
BQ2057W Low Dropout Linear 2-cell Li-Ion Charge Controller with AutoCompTM, 8.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
LM317MQ 4 Pin 500mA Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
MC33063A-Q1 Automotive Catalog 1.5-A Peak Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS5430-Q1 Automotive Catalog 3-A Wide-Input-Range Step-Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TPS79333-Q1:

View All Tags

Other Support



Click Here