TPS79401 Status: ACTIVE

Single Output LDO, 250mA, Adj.(1.22 to 5.5V), High PSRR, Low Noise


      
         
Alert me about changes<br/>to this product

 TPS79401TPS79418 TPS79425 TPS79428 TPS79430 TPS79433 
Iout(Max)(A)0.25  0.25  0.25  0.25  0.25  0.25  
Vdo(Typ)(mV)145  145  145  155  155  145  
Iq(Typ)(mA)0.172  0.172  0.172  0.172  0.172  0.172  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.8  2.5  2.8  3  3.3  
Vout(Max)(V) 1.8  2.5  2.8  3  3.3  
Vout Adj(Min)(V)1.22       
Vout Adj(Max)(V)5.5       
Accuracy(%)3  3  3  3  3  3  
Output Capacitor(uF)2.2  2.2  2.2  2.2  2.2  2.2  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.8  2.5  2.8  3  3.3  
Pin/Package6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS79225: Single Output LDO, 100mA, Fixed(2.5V), Low Noise, High PSRR
  • TPS77733: Single Output LDO, 750mA, Fixed(3.3V), Fast Transient Response, SVS
  • TPS2228: 1A Dual-Slot CardBay PC Card Power Switch w/Serial Interface
  • BQ24086: 750mA SINGLE-CHIP Li-Ion/Li-Pol CHARGE MANAGEMENT IC with Thermal Regulation
  • TPS2065: Single 1A Current-Limited, Power-Distribution Switches for USB Applications

Product Information

Features

  • 250-mA Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to
    5.5 V) Versions
  • High PSRR (60 dB at 10 kHz)
  • Ultralow Noise (32 µVrms, TPS79428)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (155 mV at Full Load)
  • Available in MSOP-8 and SOT223-6 Packages
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Bluetooth™, Wireless LAN
    • Cellular and Cordless Telephones
    • Handheld Organizers, PDAs

PowerPAD is a trademark of Texas Instruments.
Bluetooth is a trademark of Bluetooth SIG, Inc.
All trademarks are the property of their respective owners.

Description

The TPS794xx family of low-dropout (LDO) linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, MSOP-8 PowerPAD™ and SOT223-6 packages. Each device in the family is stable with a small 2.2-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 155 mV at 250 mA). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than µA.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS79401DCQACTIVE-40 to 850.70 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Purchase Samples
TPS79401DCQG4ACTIVE-40 to 850.70 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS79401DCQRACTIVE-40 to 850.65 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TPS79401DCQRG4ACTIVE-40 to 850.65 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79401DGNRACTIVE-40 to 850.65 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS79401DGNRG4ACTIVE-40 to 850.65 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS79401DGNTACTIVE-40 to 850.70 | 1kuMSOP-PowerPAD (DGN) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
TPS79401DGNTG4ACTIVE-40 to 850.70 | 1kuMSOP-PowerPAD (DGN) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS79401DCQ
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics 34
TI Lead Time*: 20 WeeksTPS79401DCQG4
EuropeSpoerle 312
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS79401DCQR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTPS79401DCQRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS79401DGNR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS79401DGNRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS79401DGNT
AmericasNewark 31
AsiaFarnell Asia 10
WPI 274
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS79401DGNTG4
WorldwideDigiKey  Available
Mouser Electronics 230
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS79401DCQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79401DCQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79401DCQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79401DCQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79401DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79401DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79401DGNT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79401DGNTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS79401 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Selection Guides

Reference Designs

Description Part # Company
Power Management Solution for Virtex-II Pro (Design 4) PR271 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 1) PR218 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 2) PR220 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 3 w/ Sequential Sequencing) PR222 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 3 w/ Simultaneous Sequencing) PR252 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 5) PR226 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
XILINXPWR-079 Power Management Evaluation Module for Xilinx FPGAsXILINXPWR-079Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS79225 Single Output LDO, 100mA, Fixed(2.5V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS77733 Single Output LDO, 750mA, Fixed(3.3V), Fast Transient Response, SVS LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS2228 1A Dual-Slot CardBay PC Card Power Switch w/Serial Interface PCMCIA AND USB-PCMCIA/CARDBUS SWITCH MATRIX TI customers also evaluated this product.
BQ24086 750mA SINGLE-CHIP Li-Ion/Li-Pol CHARGE MANAGEMENT IC with Thermal Regulation BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2052B Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS23754 High Power/High Efficiency PoE Interface and DC/DC Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS62420 Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62300 Adjustable, 500-mA, 3-MHz Step-Down Converter in QFN or Chip-Scale DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS3307-18 Triple Processor Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here