TPS79425 Status: ACTIVE

Single Output LDO, 250mA, Fixed(2.5V), High PSRR, Low Noise


      
         
Alert me about changes<br/>to this product

 TPS79401 TPS79418 TPS79425TPS79428 TPS79430 TPS79433 
Iout(Max)(A)0.25  0.25  0.25  0.25  0.25  0.25  
Vdo(Typ)(mV)145  145  145  155  155  145  
Iq(Typ)(mA)0.172  0.172  0.172  0.172  0.172  0.172  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.8  2.5  2.8  3  3.3  
Vout(Max)(V) 1.8  2.5  2.8  3  3.3  
Vout Adj(Min)(V)1.22       
Vout Adj(Max)(V)5.5       
Accuracy(%)3  3  3  3  3  3  
Output Capacitor(uF)2.2  2.2  2.2  2.2  2.2  2.2  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.8  2.5  2.8  3  3.3  
Pin/Package6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS73501: Single Output LDO, 500mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR

Product Information

Features

  • 250-mA Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to
    5.5 V) Versions
  • High PSRR (60 dB at 10 kHz)
  • Ultralow Noise (32 µVrms, TPS79428)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (155 mV at Full Load)
  • Available in MSOP-8 and SOT223-6 Packages
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Bluetooth™, Wireless LAN
    • Cellular and Cordless Telephones
    • Handheld Organizers, PDAs

PowerPAD is a trademark of Texas Instruments.
Bluetooth is a trademark of Bluetooth SIG, Inc.
All trademarks are the property of their respective owners.

Description

The TPS794xx family of low-dropout (LDO) linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, MSOP-8 PowerPAD™ and SOT223-6 packages. Each device in the family is stable with a small 2.2-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 155 mV at 250 mA). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than µA.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS79425DCQACTIVE-40 to 850.70 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Purchase Samples
TPS79425DCQG4ACTIVE-40 to 850.70 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS79425DCQRACTIVE-40 to 850.65 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TPS79425DCQRG4ACTIVE-40 to 850.65 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79425DGNRACTIVE-40 to 850.65 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS79425DGNRG4ACTIVE-40 to 850.65 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS79425DGNTACTIVE-40 to 850.70 | 1kuMSOP-PowerPAD (DGN) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
TPS79425DGNTG4ACTIVE-40 to 850.70 | 1kuMSOP-PowerPAD (DGN) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS79425DCQ
AmericasArrow 48
Avnet 30
Rochester Electronics >1k
EuropeAbacus Polar 390
Arrow Southern Europe 156
Avnet-SILICA 28
EBV Elektronik 234
Spoerle 234
WorldwideDigiKey  Available
Mouser Electronics 53
TI Lead Time*: 14 WeeksTPS79425DCQG4
EuropeEBV Elektronik 156
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS79425DCQR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTPS79425DCQRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS79425DGNR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey 629
TI Lead Time*: 20 WeeksTPS79425DGNRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS79425DGNT
AmericasAvnet 1k
Rochester Electronics 500
AsiaFarnell Asia 616
WPI 175
EuropeArrow Northern Europe 29
Avnet-SILICA >1k
Farnell 616
WorldwideDigiKey 564
Mouser Electronics 202
TI Lead Time*: 14 WeeksTPS79425DGNTG4
AmericasRochester Electronics 1k
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS79425DCQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79425DCQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79425DCQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79425DCQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79425DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79425DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79425DGNT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79425DGNTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS79425 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

Reference Designs

Description Part # Company
Power Management Solution for Spartan(TM)-3 (Design 1) PR213 Texas Instruments
Power Management Solution for Spartan(TM)-3 (Design 3) PR215 Texas Instruments
Power Management Solution for Spartan(TM)-3 (Design 4) PR216 Texas Instruments
Power Management Solution for Virtex(TM)-II (Design 2) PR219 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 2) PR220 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 3 w/ Sequential Sequencing) PR222 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 5) PR226 Texas Instruments
Power Management Solution for Virtex-II(TM)-(Design 5) PR225 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) PackageDEM-SOT223LDOTexas InstrumentsDevelopment Boards/EVMs
XILINXPWR-079 Power Management Evaluation Module for Xilinx FPGAsXILINXPWR-079Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS73501 Single Output LDO, 500mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here