|
|
|
|
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TPS794xx family of low-dropout (LDO) linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, MSOP-8 PowerPAD and SOT223-6 packages. Each device in the family is stable with a small 2.2-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 155 mV at 250 mA). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than µA. The TPS79428 exhibits approximately 32 µVRMS of output voltage noise at 2.8 V output with a 0.1-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low noise features as well as the fast response time. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS79428DCQ | ACTIVE | -40 to 85 | 0.70 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | TUBE | Purchase Samples | ||
| TPS79428DCQG4 | ACTIVE | -40 to 85 | 0.70 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | TUBE | Purchase Samples | ||
| TPS79428DCQR | ACTIVE | -40 to 85 | 0.65 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | |||
| TPS79428DCQRG4 | ACTIVE | -40 to 85 | 0.65 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | |||
| TPS79428DGNR | ACTIVE | -40 to 85 | 0.65 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TPS79428DGNRG4 | ACTIVE | -40 to 85 | 0.65 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TPS79428DGNT | ACTIVE | -40 to 85 | 0.70 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 250 | SMALL T&R | |||
| TPS79428DGNTG4 | ACTIVE | -40 to 85 | 0.70 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:56 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksTPS79428DCQ | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTPS79428DCQG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTPS79428DCQR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 4 WeeksTPS79428DCQRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS79428DGNR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS79428DGNRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTPS79428DGNT | |||
| Americas | Arrow | 250 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 129 | |
| Mouser Electronics | 488 | ||
| TI Lead Time*: 1 WeekTPS79428DGNTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS79428DCQ | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS79428DCQG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS79428DCQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS79428DCQRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS79428DGNR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS79428DGNRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS79428DGNT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS79428DGNTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS79428 
View Application Notes for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package | DEM-SOT223LDO | Texas Instruments | Development Boards/EVMs |

No Tags are Available for this Part Number