TPS79430 Status: ACTIVE

Single Output LDO, 250mA, Fixed(3.0V), High PSRR, Low Noise


      
         
Alert me about changes<br/>to this product

 TPS79401 TPS79418 TPS79425 TPS79428 TPS79430TPS79433 
Iout(Max)(A)0.25  0.25  0.25  0.25  0.25  0.25  
Vdo(Typ)(mV)145  145  145  155  155  145  
Iq(Typ)(mA)0.172  0.172  0.172  0.172  0.172  0.172  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.8  2.5  2.8  3  3.3  
Vout(Max)(V) 1.8  2.5  2.8  3  3.3  
Vout Adj(Min)(V)1.22       
Vout Adj(Max)(V)5.5       
Accuracy(%)3  3  3  3  3  3  
Output Capacitor(uF)2.2  2.2  2.2  2.2  2.2  2.2  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.8  2.5  2.8  3  3.3  
Pin/Package6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  6SOT-223, 8MSOP-PowerPAD  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS75003: Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs
  • Product Information

    Features

    • 250-mA Low-Dropout Regulator With Enable
    • Available in Fixed and Adjustable (1.2 V to
      5.5 V) Versions
    • High PSRR (60 dB at 10 kHz)
    • Ultralow Noise (32 µVrms, TPS79428)
    • Fast Start-Up Time (50 µs)
    • Stable With a 2.2-µF Ceramic Capacitor
    • Excellent Load/Line Transient Response
    • Very Low Dropout Voltage (155 mV at Full Load)
    • Available in MSOP-8 and SOT223-6 Packages
    • APPLICATIONS
      • RF: VCOs, Receivers, ADCs
      • Audio
      • Bluetooth™, Wireless LAN
      • Cellular and Cordless Telephones
      • Handheld Organizers, PDAs

    PowerPAD is a trademark of Texas Instruments.
    Bluetooth is a trademark of Bluetooth SIG, Inc.
    All trademarks are the property of their respective owners.

    Description

    The TPS794xx family of low-dropout (LDO) linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, MSOP-8 PowerPAD™ and SOT223-6 packages. Each device in the family is stable with a small 2.2-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 155 mV at 250 mA). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than µA.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TPS79430DCQACTIVE-40 to 850.70 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Purchase Samples
    TPS79430DCQG4ACTIVE-40 to 850.70 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS79430DCQRACTIVE-40 to 850.65 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol 
    TPS79430DCQRG4ACTIVE-40 to 850.65 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS79430DGNRACTIVE-40 to 850.65 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    TPS79430DGNRG4ACTIVE-40 to 850.65 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    TPS79430DGNTACTIVE-40 to 850.70 | 1kuMSOP-PowerPAD (DGN) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
    TPS79430DGNTG4ACTIVE-40 to 850.70 | 1kuMSOP-PowerPAD (DGN) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:00 AM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 14 WeeksTPS79430DCQ
    AmericasAvnet 312
    Rochester Electronics >1k
    AsiaFarnell Asia 12
    WPI 78
    EuropeFarnell 12
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTPS79430DCQG4
    EuropeEBV Elektronik 156
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTPS79430DCQR
    AmericasRochester Electronics >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 14 WeeksTPS79430DCQRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTPS79430DGNR
    WorldwideDigiKey >1k
    TI Lead Time*: 14 WeeksTPS79430DGNRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTPS79430DGNT
    AmericasRochester Electronics >1k
    WorldwideDigiKey 125
    Mouser Electronics 95
    TI Lead Time*: 14 WeeksTPS79430DGNTG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS79430DCQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS79430DCQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS79430DCQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS79430DCQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS79430DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS79430DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS79430DGNT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS79430DGNTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS79430 Help

    Datasheet

    Application Notes

    View Application Notes for Single Channel LDO

    User Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) PackageDEM-SOT223LDOTexas InstrumentsDevelopment Boards/EVMs

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS75003 Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here