TPS79525 Status: ACTIVE

Single Output LDO, 500mA, Fixed(2.5V), Low Noise, High PSRR


      
         
Alert me about changes<br/>to this product

 TPS79501 TPS79516 TPS79518 TPS79525TPS79530 TPS79533 
Iout(Max)(A)0.5  0.5  0.5  0.5  0.5  0.5  
Vdo(Typ)(mV)105  105  105  110  110  105  
Iq(Typ)(mA)0.265  0.265  0.265  0.265  0.265  0.265  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.6  1.8  2.5  3  3.3  
Vout(Max)(V) 1.6  1.8  2.5  3  3.3  
Vout Adj(Min)(V)1.2       
Vout Adj(Max)(V)5.5       
Accuracy(%)3  3  3  3  3  3  
Output Capacitor(uF)1  1  1  1  1  1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.6  1.8  2.5  3  3.3  
Pin/Package6SOT-223, 8SON  6SOT-223  6SOT-223  6SOT-223  6SOT-223  6SOT-223  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS73201: Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response
  • REF3025: 2.5V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference
  • TPS650243: Power Management ICs for Li-Ion Powered Systems
  • TPS2400: Overvoltage/Undervoltage Protection IC in SOT-23-5

Product Information

Features

  • 500-mA Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2-V to 5.5-V) Versions
  • High PSRR (50 dB at 10 kHz)
  • Ultralow Noise (33 µVRMS, TPS79530)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (110 mV at Full Load, TPS79530)
  • 6-Pin SOT223 and 3 × 3 SON Packages
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Bluetooth®, Wireless LAN
    • Cellular and Cordless Telephones
    • Handheld Organizers, PDAs

Bluetooth is a registered trademark of Bluetooth SIG, Inc.
All other trademarks are the property of their respective owners.

Description

The TPS795xx family of low-dropout (LDO), low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in small outline, SOT223-6 and 3 x 3 SON packages. Each device in the family is stable with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 110 mV at 500 mA). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA, typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS79525DCQACTIVE-40 to 1251.15 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol 
TPS79525DCQG4ACTIVE-40 to 1251.15 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79525DCQRACTIVE-40 to 1251.05 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS79525DCQRG4ACTIVE-40 to 1251.05 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS79525DCQ
AmericasArrow 105
Avnet 172
Newark 7
AsiaFarnell Asia 7
EuropeAvnet-SILICA 7
Compel 150
EBV Elektronik 22
TI Lead Time*: 14 WeeksTPS79525DCQG4
AmericasAvnet 82
AsiaFarnell Asia 87
EuropeAvnet-SILICA 156
Farnell 87
Spoerle 156
WorldwideMouser Electronics 234
TI Lead Time*: 20 WeeksTPS79525DCQR
AmericasArrow >1k
TI Lead Time*: 20 WeeksTPS79525DCQRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS79525DCQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79525DCQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79525DCQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79525DCQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS79525 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

Reference Designs

Description Part # Company
Power Management Solution for Virtex-II Pro (Design 4) PR271 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 1) PR218 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 2) PR220 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 3 w/ Sequential Sequencing) PR222 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 3 w/ Simultaneous Sequencing) PR252 Texas Instruments
Power Management Solution for Virtex-II Pro(TM)-(Design 5) PR226 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) PackageDEM-SOT223LDOTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS73201 Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
REF3025 2.5V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS2400 Overvoltage/Undervoltage Protection IC in SOT-23-5 HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS23753A IEEE 802.3-2005 PoE Interface and Isolated Converter Controller with Enhanced ESD Ride-Through POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS61032 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TL431B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here