TPS79530 Status: ACTIVE

Single Output LDO, 500mA, Fixed(3.0V), Low Noise, High PSRR


      
         
Alert me about changes<br/>to this product

 TPS79501 TPS79516 TPS79518 TPS79525 TPS79530TPS79533 
Iout(Max)(A)0.5  0.5  0.5  0.5  0.5  0.5  
Vdo(Typ)(mV)105  105  105  110  110  105  
Iq(Typ)(mA)0.265  0.265  0.265  0.265  0.265  0.265  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.6  1.8  2.5  3  3.3  
Vout(Max)(V) 1.6  1.8  2.5  3  3.3  
Vout Adj(Min)(V)1.2       
Vout Adj(Max)(V)5.5       
Accuracy(%)3  3  3  3  3  3  
Output Capacitor(uF)1  1  1  1  1  1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.6  1.8  2.5  3  3.3  
Pin/Package6SOT-223, 8SON  6SOT-223  6SOT-223  6SOT-223  6SOT-223  6SOT-223  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS79533: Single Output LDO, 500mA, Fixed(3.3V), Low Noise, High PSRR
  • TPS73433: Single Output LDO, 250mA, Fixed (3.3V), Low Quiescent Current, Low Noise, High PSRR
  • REF3012: 1.25V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference

Product Information

Features

  • 500-mA Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2-V to 5.5-V) Versions
  • High PSRR (50 dB at 10 kHz)
  • Ultralow Noise (33 µVRMS, TPS79530)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (110 mV at Full Load, TPS79530)
  • 6-Pin SOT223 and 3 × 3 SON Packages
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Bluetooth®, Wireless LAN
    • Cellular and Cordless Telephones
    • Handheld Organizers, PDAs

Bluetooth is a registered trademark of Bluetooth SIG, Inc.
All other trademarks are the property of their respective owners.

Description

The TPS795xx family of low-dropout (LDO), low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in small outline, SOT223-6 and 3 x 3 SON packages. Each device in the family is stable with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 110 mV at 500 mA). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA, typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS79530DCQACTIVE1.15 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Purchase Samples
TPS79530DCQG4ACTIVE1.15 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS79530DCQRACTIVE1.05 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TPS79530DCQRG4ACTIVE1.05 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS79530DCQ
AmericasArrow 28
Avnet 226
Rochester Electronics 14
AsiaFarnell Asia 234
WPI 68
EuropeAvnet-SILICA 78
Farnell 234
Spoerle 156
WorldwideDigiKey  Available
Mouser Electronics 310
TI Lead Time*: 14 WeeksTPS79530DCQG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS79530DCQR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 14 WeeksTPS79530DCQRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS79530DCQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79530DCQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79530DCQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS79530DCQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS79530 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) PackageDEM-SOT223LDOTexas InstrumentsDevelopment Boards/EVMs
TPS78633 Evaluation ModuleTPS78633EVM-207Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS79533 Single Output LDO, 500mA, Fixed(3.3V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73433 Single Output LDO, 250mA, Fixed (3.3V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
REF3012 1.25V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here