|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments Inc. Description
The TPS796xx family of low-dropout (LDO) low-power linear voltage regulators features high power supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, 3 × 3 SON, SOT223-6, and DDPAK-5 packages. Each device in the family is stable with a small 1µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250mV at 1A). Each device achieves fast start-up times (approximately 50µs with a 0.001µF bypass capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1µA. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS79613DRBR | ACTIVE | -40 to 85 | 1.20 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | ||
| TPS79613DRBRG4 | ACTIVE | -40 to 85 | 1.20 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | ||
| TPS79613DRBT | ACTIVE | -40 to 85 | 1.30 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | Purchase Samples | |
| TPS79613DRBTG4 | ACTIVE | -40 to 85 | 1.30 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:00 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTPS79613DRBR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 16 WeeksTPS79613DRBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS79613DRBT | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS79613DRBTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS79613DRBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS79613DRBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS79613DRBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS79613DRBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS79613 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS79601 | Single Output LDO, 1.0A, Adj.(1.2 to 5.5V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS60230 | 5-Channel, Current-regulated 125-mA Charge Pump for White LED Backlight in 3x3 QFN | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TPS62700 | 2 MHz 650mA Step-Down Converter for RF Power Amplifiers in tiny 8-pin WCSP Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UCC28061 | Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TPS62420 | Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ24740 | Multi-Cell Synchronous Switch-mode Battery Charger | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS63700 | Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS | TI customers also evaluated this product. |
| TPS61166 | White LED Driver w/ Integrated Power Diode and Fast Burst Dimming Mode | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS54325 | 4.5V to 18V Input, 3A Synchronous Step Down SWIFT™ Converter with D-CAP2™ Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UCC28610 | 12-65W Green-mode Flyback Power Supply Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number