TPS73701: Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection
TPS65053: 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs
TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
Product Information
Features
1A Low-Dropout RegulatorWith Enable
Available in Fixed and Adjustable (1.2V to 5.5V) Versions
High PSRR (53dB at 10kHz)
Ultralow-Noise (40µVRMS, TPS79630)
Fast Start-Up Time (50µs)
Stable With a 1µF Ceramic Capacitor
Excellent Load/Line Transient Response
Very Low Dropout Voltage (250mV at Full Load, TPS79630)
3 × 3 SON PowerPAD™, SOT223-6, and DDPAK-5 Packages
APPLICATIONS
RF: VCOs, Receivers, ADCs
Audio
Bluetooth™, Wireless LAN
Cellular and Cordless Telephones
Handheld Organizers, PDAs
PowerPAD is a trademark of Texas Instruments Inc. Bluetooth is a trademark of Bluetooth SIG, Inc. All other trademarks are the property of their respective owners.
Description
The TPS796xx family of low-dropout (LDO) low-power linear voltage regulators features high power supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, 3 × 3 SON, SOT223-6, and DDPAK-5 packages. Each device in the family is stable with a small 1µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250mV at 1A). Each device achieves fast start-up times (approximately 50µs with a 0.001µF bypass capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1µA. The TPS79630 exhibits approximately 40µVRMS of output voltage noise at 3.0V output, with a 0.1µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and the fast response time.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 9:56 AM GMT, 08 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.