TPS79718 Status: ACTIVE

Single Output LDO, 50mA, Fixed (1.8V), Low Quiescent Current, Power Good (PG) Output


      
         
Alert me about changes<br/>to this product

 TPS79718TPS797285 TPS79730 TPS79733 
Iout(Max)(A)0.05  0.05  0.05  0.05  
Vdo(Typ)(mV)105  105  110  105  
Iq(Typ)(mA)0.0012  0.0012  0.0012  0.0012  
Vin(Min)(V)1.8  1.8  1.8  1.8  
Vin(Max)(V)5.5  5.5  5.5  5.5  
Vout(Min)(V)1.8  2.85  3  3.3  
Vout(Max)(V)1.8  2.85  3  3.3  
Accuracy(%)4  4  4  4  
Output Capacitor(uF)0.47  0.47  0.47  0.47  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V)1.8  2.85  3  3.3  
Pin/Package5SC70  5SC70  5SC70  5SC70  
RatingCatalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventory Not AvailableInventoryInventory

Other qualified versions of TPS79718

Version Part Number Definition
Automotive TPS79718-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TPS79718-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection
  • DCH010505S: Miniature, 1W, 3kVDC Isolated DC/DC Converters
  • TL431A: Adjustable Precision Shunt Regulator
  • Product Information

    Features

    • 50mA Low-Dropout Regulator
    • Ultralow 1.2µA Quiescent Current at 10mA
    • 5-Pin SC70/SOT-323 (DCK) Package
    • Integrated Power Good Output
    • Stable With Any Capacitor (> 0.47µF)
    • Dropout Voltage Typically 105mV at 10mA(TPS79733)
    • Over Current Limitation
    • -40°C to +85°C Operating Junction Temperature Range
    • APPLICATIONS
      • Battery-Powered Microcontrollers and Microprocessors

    All other trademarks are the property of their respective owners

    Description

    The TPS797xx family of low-dropout (LDO) voltageregulators offers the benefits of low-dropout voltage and ultralow-power operation. The device is stable with any capacitor (> 0.47µF). Therefore, implementations of this device require very little board space due to the miniaturized packaging and potentially small output capacitor. In addition, the family includes an integrated open drain active-high power good (PG) output. Intended for use in microcontroller-based, battery-powered applications, the TPS797xx family low dropout and ultralow-powered operation results in a significant increase in system battery operating life. The small packaging minimizes consumption of board space.

    The device is enabled when the applied voltage exceeds the minimum input voltage.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TPS79718DCKRACTIVE-40 to 850.34 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS79718DCKRG4ACTIVE-40 to 850.34 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS79718DCKTACTIVE-40 to 850.37 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS79718DCKTG4ACTIVE-40 to 850.37 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:00 AM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTPS79718DCKR
    AmericasArrow >1k
    EuropeCompel 58
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksTPS79718DCKRG4
    AmericasRochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTPS79718DCKT
    AmericasArrow >1k
    Avnet >1k
    Newark 490
    Rochester Electronics 500
    AsiaFarnell Asia >1k
    WPI 212
    EuropeAvnet-SILICA 660
    Compel 290
    Farnell >1k
    Spoerle 750
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTPS79718DCKTG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS79718DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS79718DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS79718DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS79718DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS79718 Help

    Datasheet

    Application Notes

    View Application Notes for Single Channel LDO

    Tools & Software

    NamePart # Company Tool / Software Type
    TPS79733 Evaluation ModuleTPS79733EVMTexas InstrumentsDevelopment Boards/EVMs

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
    DCH010505S Miniature, 1W, 3kVDC Isolated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
    TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    Ultra-Low-Power Microcontrollers  

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here