TPS797285 Status: PREVIEW

Single Output LDO, 50mA, Fixed (2.85V), Low Quiescent Current, Power Good (PG) Output


      
         
Alert me about changes<br/>to this product

 TPS79718 TPS797285TPS79730 TPS79733 
Iout(Max)(A)0.05  0.05  0.05  0.05  
Vdo(Typ)(mV)105  105  110  105  
Iq(Typ)(mA)0.0012  0.0012  0.0012  0.0012  
Vin(Min)(V)1.8  1.8  1.8  1.8  
Vin(Max)(V)5.5  5.5  5.5  5.5  
Vout(Min)(V)1.8  2.85  3  3.3  
Vout(Max)(V)1.8  2.85  3  3.3  
Accuracy(%)4  4  4  4  
Output Capacitor(uF)0.47  0.47  0.47  0.47  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V)1.8  2.85  3  3.3  
Pin/Package5SC70  5SC70  5SC70  5SC70  
RatingCatalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventory Not AvailableInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS74801: Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start
  • TPS65146: Compact LCD Bias IC for Notebook & Monitor with LDO, VCOM Buffer and Reset IC
  • TPS65163: LCD Bias with Integrated 9-Channel Level Shifter for LCD Displays
  • TPS650006: 2.25MHz Step-Down Converter with Dual LDOs & SVS

Product Information

Features

  • 50mA Low-Dropout Regulator
  • Ultralow 1.2µA Quiescent Current at 10mA
  • 5-Pin SC70/SOT-323 (DCK) Package
  • Integrated Power Good Output
  • Stable With Any Capacitor (> 0.47µF)
  • Dropout Voltage Typically 105mV at 10mA(TPS79733)
  • Over Current Limitation
  • -40°C to +85°C Operating Junction Temperature Range
  • APPLICATIONS
    • Battery-Powered Microcontrollers and Microprocessors

All other trademarks are the property of their respective owners

Description

The TPS797xx family of low-dropout (LDO) voltageregulators offers the benefits of low-dropout voltage and ultralow-power operation. The device is stable with any capacitor (> 0.47µF). Therefore, implementations of this device require very little board space due to the miniaturized packaging and potentially small output capacitor. In addition, the family includes an integrated open drain active-high power good (PG) output. Intended for use in microcontroller-based, battery-powered applications, the TPS797xx family low dropout and ultralow-powered operation results in a significant increase in system battery operating life. The small packaging minimizes consumption of board space.

The device is enabled when the applied voltage exceeds the minimum input voltage.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS797285DCKRPREVIEW-40 to 125SC70 (DCK) | 5 View 3000Not Available
TPS797285DCKTPREVIEW-40 to 125SC70 (DCK) | 5 View 250Not Available

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS797285DCKR      View
TPS797285DCKT      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS797285 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS74801 Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS65146 Compact LCD Bias IC for Notebook & Monitor with LDO, VCOM Buffer and Reset IC LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65163 LCD Bias with Integrated 9-Channel Level Shifter for LCD Displays LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS650006 2.25MHz Step-Down Converter with Dual LDOs & SVS POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS650003 2.25MHz Step-Down Converter with Dual LDOs & SVS POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS61086 18.5V PFM/PWM Step-Up DC-DC Converter with 2.0 A Switch DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
PTH12020L 0.8 to 1.8 V 18-A, 12-V Input Non-Isolated Wide-Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS68000 CCFL Controller for Full Bridge Phase Shift Topologies LIGHTING AND DISPLAY SOLUTIONS-CCFL BACKLIGHT CONVERTERS TI customers also evaluated this product.
TPS2113A Autoswitching Power Mux POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS65230 Power Management IC for Digital Set Top Boxes POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here