TPS79730 Status: ACTIVE

Single Output LDO, 50mA, Fixed (3.0V), Low Quiescent Current, Power Good (PG) Output


      
         
Alert me about changes<br/>to this product

 TPS79718 TPS797285 TPS79730TPS79733 
Iout(Max)(A)0.05  0.05  0.05  0.05  
Vdo(Typ)(mV)105  105  110  105  
Iq(Typ)(mA)0.0012  0.0012  0.0012  0.0012  
Vin(Min)(V)1.8  1.8  1.8  1.8  
Vin(Max)(V)5.5  5.5  5.5  5.5  
Vout(Min)(V)1.8  2.85  3  3.3  
Vout(Max)(V)1.8  2.85  3  3.3  
Accuracy(%)4  4  4  4  
Output Capacitor(uF)0.47  0.47  0.47  0.47  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V)1.8  2.85  3  3.3  
Pin/Package5SC70  5SC70  5SC70  5SC70  
RatingCatalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventory Not AvailableInventoryInventory

Other qualified versions of TPS79730

Version Part Number Definition
Automotive TPS79730-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TPS79730-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS78230: 150mA, Ultra-Low Quiescent Current, Iq 1uA, Low-Dropout Linear
  • TPS79733: Single Output LDO, 50mA, Fixed (3.3V), Low Quiescent Current, Power Good (PG) Output
  • REF5025: Low Noise, Very Low Drift, Precision Voltage Reference

Product Information

Features

  • 50mA Low-Dropout Regulator
  • Ultralow 1.2µA Quiescent Current at 10mA
  • 5-Pin SC70/SOT-323 (DCK) Package
  • Integrated Power Good Output
  • Stable With Any Capacitor (> 0.47µF)
  • Dropout Voltage Typically 105mV at 10mA(TPS79733)
  • Over Current Limitation
  • -40°C to +85°C Operating Junction Temperature Range
  • APPLICATIONS
    • Battery-Powered Microcontrollers and Microprocessors

All other trademarks are the property of their respective owners

Description

The TPS797xx family of low-dropout (LDO) voltageregulators offers the benefits of low-dropout voltage and ultralow-power operation. The device is stable with any capacitor (> 0.47µF). Therefore, implementations of this device require very little board space due to the miniaturized packaging and potentially small output capacitor. In addition, the family includes an integrated open drain active-high power good (PG) output. Intended for use in microcontroller-based, battery-powered applications, the TPS797xx family low dropout and ultralow-powered operation results in a significant increase in system battery operating life. The small packaging minimizes consumption of board space.

The device is enabled when the applied voltage exceeds the minimum input voltage.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS79730DCKRACTIVE-40 to 850.34 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79730DCKRG4ACTIVE-40 to 850.34 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS79730DCKTACTIVE-40 to 850.37 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS79730DCKTG4ACTIVE-40 to 850.37 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS79730DCKR
AmericasNewark >1k
AsiaFarnell Asia >1k
WPI >1k
WorldwideDigiKey >1k
Mouser Electronics 594
TI Lead Time*: 14 WeeksTPS79730DCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS79730DCKT
AmericasArrow >1k
Newark 283
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeCompel 284
Farnell >1k
Spoerle 250
WorldwideDigiKey  Available
Mouser Electronics 754
TI Lead Time*: 20 WeeksTPS79730DCKTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS79730DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79730DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79730DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS79730DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS79730 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS79733 Evaluation ModuleTPS79733EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS78230 150mA, Ultra-Low Quiescent Current, Iq 1uA, Low-Dropout Linear LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS79733 Single Output LDO, 50mA, Fixed (3.3V), Low Quiescent Current, Power Good (PG) Output LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS79730:

View All Tags

Other Support



Click Here