TPS79733-Q1 Status: ACTIVE

Automotive Catalog 10-mA, 3.3-V Micro-Power LDO Voltage Regulator in SC-70


      
         
Alert me about changes<br/>to this product

 TPS79733-Q1
Iout(Max)(A)0.05  
Vdo(Typ)(mV)105  
Iq(Typ)(mA)0.0012  
Vin(Min)(V)1.8  
Vin(Max)(V)5.5  
Vout(Min)(V)3.3  
Vout(Max)(V)3.3  
Output Capacitor(uF)1  
Output Capacitor TypeCeramic  
Fixed Output Options(V)3.3  
Pin/Package5SC70  
RatingAutomotive  
Regulated Outputs(#)1  
 Samples
 Inventory

Other qualified versions of TPS79733-Q1

Version Part Number Definition
Catalog TPS79733 TI's standard catalog product
Enhanced Product TPS79733-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TLE4275-Q1: Automotive Catalog 5-V Low-Dropout Voltage Regulator
  • TPS780230300: 150mA, LDO Reg, Ultralow-Pwr, Iq 500nA w/ Pin-Selectable, Dual-Level Output Volt
  • TPS781330220: Single Output LDO, 150mA, Dual Level Fixed (3.3V or 2.2V) with Vset Pin, 1uA Quiescent Current
  • TPS54160: 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™
  • TPS62240: 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package

Product Information

Features

  • Qualified for Automotive Applications
  • 10-mA Low-Dropout Regulator
  • Ultralow 1.2-µA Quiescent Current at 10 mA
  • 5-Pin SC70/SOT-323 (DCK) Package
  • Integrated Power Good Output
  • Stable With Any Capacitor (>0.47 µF)
  • Dropout Voltage Typically 105 mV at 10 mA (TPS79733)
  • Over Current Limitation
  • –40°C to 125°C Operating Junction Temperature Range
  • APPLICATIONS
    • Battery Powered Microcontrollers and Microprocessors

Description

The TPS797xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage and ultralow-power operation. The device is stable with any capacitor (>0.47 µF). Therefore, implementations of this device require little board space due to the miniaturized packaging and potentially small output capacitor. In addition, the family includes an integrated open drain active-high power good (PG) output. Intended for use in microcontroller based, battery-powered applications, the TPS797xx family’s low dropout and ultralow-powered operation results in a significant increase in system battery operating life. The small packaging minimizes consumption of board space.

The device is enabled when the applied voltage exceeds the minimum input voltage.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS79733QDCKRQ1ACTIVE-40 to 1250.40 | 1kuSC70 (DCK) | 5 View 3000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS79733QDCKRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS79733QDCKRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS79733-Q1 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLE4275-Q1 Automotive Catalog 5-V Low-Dropout Voltage Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS780230300 150mA, LDO Reg, Ultralow-Pwr, Iq 500nA w/ Pin-Selectable, Dual-Level Output Volt LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS781330220 Single Output LDO, 150mA, Dual Level Fixed (3.3V or 2.2V) with Vset Pin, 1uA Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62240 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here