TPS79801-Q1 Status: ACTIVE

Automotive Catalog 50 mA, 3 V to 80 V, Micropower, Low-Dropout Linear Regulator


      
         
Alert me about changes<br/>to this product

 TPS79801-Q1
Iout(Max)(A)0.05  
Vdo(Typ)(mV)0.3  
Iq(Typ)(mA)0.04  
Vin(Min)(V)3  
Vin(Max)(V)80  
Vout Adj(Min)(V)1.23  
Vout Adj(Max)(V)28  
Accuracy(%)1.5  
Output Capacitor(uF)1  
Output Capacitor TypeCeramic  
Adj Output Options(V)1.23 to 28  
Pin/Package8MSOP-PowerPAD  
RatingAutomotive  
Regulated Outputs(#)1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPS23757: High Efficiency PoE Interface and DC/DC Controller
  • TPS54160: 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™
  • TPS2065: Single 1A Current-Limited, Power-Distribution Switches for USB Applications
  • Product Information

    Features

    • Qualified for Automotive Applications
    • Wide Input Voltage Range: 3 V to 80 V
    • Low Quiescent Current: 40 µA (Typ)
    • Low Dropout Voltage: 300 mV (Typ)
    • Output Current: 50 mA
    • No Input Protection Diodes Needed
    • Adjustable Output From 1.26 V to 28 V
    • 1-µA Quiescent Current in Shutdown
    • Stable With 1-µF Output Capacitor
    • Stable With Aluminum, Tantalum, or Ceramic Capacitors
    • Reverse Input-Battery Protection
    • Reverse Output Current Flow Protection
    • Thermal Limiting
    • Available in MSOP-8 Package
    • APPLICATIONS
      • Low-Current, High-Voltage Regulators
      • Regulators for Battery-Powered Systems
      • Telecom
      • Automotive

    PowerPAD is a trademark of Texas Instruments.
    All other trademarks are the property of their respective owners.

    Description

    The TPS798xx is the first device in a line of 80-V high-voltage micropower low-dropout (LDO) linear regulators. This device is capable of supplying 50-mA output current with a dropout voltage of only 300 mV. Designed for low quiescent current high voltage (80 V) applications,
    40 µA operating and 1 µA in shutdown makes the TPS798xx an ideal choice for battery-powered or high-voltage systems. Quiescent current is also well-controlled in dropout.

    Other features of the TPS798xx include the ability to operate with low equivalent series resistance (ESR) ceramic output capacitors. This device is stable with only 1 µF on the output; most older devices require between 10-µF and 100-µF tantalum capacitors for stability. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse input-battery protection, reverse output current protection, current limiting, and thermal limiting to protect the device in various fault conditions.

    This device is available in a fixed output voltage of 5 V (TPS79850) and with an adjustable output voltage with a 1.275-V reference voltage (TPS79801). The TPS798xx regulator is available in a 8-lead MSOP (DGN) package with an exposed pad for enhanced thermal management capability.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
    TPS79801QDGNRQ1ACTIVE-40 to 1251.70 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 9:56 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTPS79801QDGNRQ1
    WorldwideDigiKey >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS79801QDGNRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS79801-Q1 Help

    Datasheet

    Application Notes

    View Application Notes for Single Channel LDO

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS23757 High Efficiency PoE Interface and DC/DC Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
    TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
    TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
    TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS54060 3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here