TPS79850-Q1 Status: ACTIVE

Automotive Catalog 50 mA, 3 V to 80 V, Micropower, Low-Dropout Linear Regulator


      
         
Alert me about changes<br/>to this product

 TPS79850-Q1
Iout(Max)(A)0.05  
Vdo(Typ)(mV)0.3  
Iq(Typ)(mA)0.04  
Vin(Min)(V)3  
Vin(Max)(V)80  
Vout(Min)(V)4.85  
Vout(Max)(V)5.15  
Accuracy(%)1.5  
Output Capacitor(uF)1  
Output Capacitor TypeCeramic  
Fixed Output Options(V)5  
Pin/Package8MSOP-PowerPAD  
RatingAutomotive  
Regulated Outputs(#)1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLE4275-Q1: Automotive Catalog 5-V Low-Dropout Voltage Regulator

Product Information

Features

  • Qualified for Automotive Applications
  • Wide Input Voltage Range: 3 V to 80 V
  • Low Quiescent Current: 40 µA (Typ)
  • Low Dropout Voltage: 300 mV (Typ)
  • Output Current: 50 mA
  • No Input Protection Diodes Needed
  • Adjustable Output From 1.26 V to 28 V
  • 1-µA Quiescent Current in Shutdown
  • Stable With 1-µF Output Capacitor
  • Stable With Aluminum, Tantalum, or Ceramic Capacitors
  • Reverse Input-Battery Protection
  • Reverse Output Current Flow Protection
  • Thermal Limiting
  • Available in MSOP-8 Package
  • APPLICATIONS
    • Low-Current, High-Voltage Regulators
    • Regulators for Battery-Powered Systems
    • Telecom
    • Automotive

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The TPS798xx is the first device in a line of 80-V high-voltage micropower low-dropout (LDO) linear regulators. This device is capable of supplying 50-mA output current with a dropout voltage of only 300 mV. Designed for low quiescent current high voltage (80 V) applications,
40 µA operating and 1 µA in shutdown makes the TPS798xx an ideal choice for battery-powered or high-voltage systems. Quiescent current is also well-controlled in dropout.

Other features of the TPS798xx include the ability to operate with low equivalent series resistance (ESR) ceramic output capacitors. This device is stable with only 1 µF on the output; most older devices require between 10-µF and 100-µF tantalum capacitors for stability.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS79850QDGNRQ1ACTIVE-40 to 1251.70 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS79850QDGNRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS79850QDGNRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS79850-Q1 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLE4275-Q1 Automotive Catalog 5-V Low-Dropout Voltage Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here