Customers Who Evaluated This Product Also Evaluated
TPS73501: Single Output LDO, 500mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR
Product Information
Features
200mA Low Dropout Regulator with EN
Low IQ: 40µA
Multiple Output Voltage Versions Available:
Fixed Outputs of 1.2V to 4.5V Using Innovative Factory EEPROM Programming
Adjustable Outputs from 1.20V to 6.5V
High PSRR: 66dB at 1kHz
Ultra-low Noise: 29.5µVRMS
Fast Start-Up Time: 45µs
Stable with a Low-ESR, 2.0µF Typical Output Capacitance
Excellent Load/Line Transient Response
2% Overall Accuracy (Load/Line/Temp)
Very Low Dropout: 100mV
ThinSOT-23, WCSP, and 2mm × 2mm SON-6 Packages
APPLICATIONS
Cellular Phones
Wireless LAN, Bluetooth®
VCOs, RF
Handheld Organizers, PDAs
Bluetooth is a registered trademark of Bluetooth SIG, Inc. All other trademarks are the property of their respective owners.
Description
The TPS799xx family of low-dropout (LDO) low-power linear regulators offer excellent AC performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40µA (typical) ground current. The TPS799xx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield dropout voltage typically 100mV at 200mA output. The TPS799xx uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. It is fully specified from TJ = -40°C to +125°C and is offered in low profile ThinSOT23, Wafer Chip-Scale (WCSP), and 2mm × 2mm SON packages, ideal for wireless handsets and WLAN cards.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:00 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.