TPS79933-Q1 Status: ACTIVE

Automotive Catalog Single Output LDO, 200mA, Fixed(3.3V), Low Quiescent Current, Low Noise, High PSR


      
         
Alert me about changes<br/>to this product

 TPS79933-Q1
Iout(Max)(A)0.2  
Vdo(Typ)(mV)90  
Iq(Typ)(mA)0.04  
Vin(Min)(V)2.7  
Vin(Max)(V)6.5  
Vout(Min)(V)3.3  
Vout(Max)(V)3.3  
Accuracy(%)2  
Output Capacitor(uF)2.2  
Output Capacitor TypeCeramic  
Fixed Output Options(V)3.3  
Pin/Package5SOT  
RatingAutomotive  
Regulated Outputs(#)1  
 Samples
 Inventory

Other qualified versions of TPS79933-Q1

Version Part Number Definition
Catalog TPS79933 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS79933: Single Output LDO, 200mA, Fixed(3.3V), Low Quiescent Current, Low Noise, High PSRR
  • TLE4275-Q1: Automotive Catalog 5-V Low-Dropout Voltage Regulator
  • UCC27425-Q1: Automotive Catalog Dual 4-A MOSFET Driver with Enable
  • TPS54060: 3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™
  • TPS54160-Q1: Automotive Catalog 3.5V to 60V, 1.5A Step Down SWIFT(tm) Converter with Eco-Mode(tm)

Product Information

Features

  • Qualified for Automotive Applications
  • 200-mA Low-Dropout (LDO) Regulator With Enable (EN)
  • Low IQ: 40 µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.2 V to 4.5 V Using Innovative
      Factory EEPROM Programming
    • Adjustable Outputs from 1.2 V to 6.5 V
  • High PSRR: 66 dB at 1 kHz
  • Ultralow Noise: 29.5 µVRMS
  • Fast Start-Up Time: 45 µs
  • Stable With a Low-ESR, 2-µF (Typ) Output Capacitance
  • Excellent Load/Line Transient Response
  • 2% Overall Accuracy (Load/Line/Temperature)
  • Very Low Dropout: 100 mV
  • ThinSOT-23 and 2-mm × 2-mm SON-6 Packages
  • APPLICATIONS
    • Cellular Phones
    • Wireless LANs, Bluetooth
    • VCOs, RF
    • Handheld Organizers, PDAs

Bluetooth Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The TPS799xx family of low-dropout (LDO) low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40-µA (typical) ground current. The TPS799xx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a dropout voltage of 100 mV (typ) at 200-mA output. The TPS799xx uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. It is fully specified from TJ = –40°C to 125°C and is offered in low profile ThinSOT-23 and 2-mm × 2-mm SON packages, ideal for wireless handsets and WLAN cards.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS79933QDDCRQ1ACTIVE-40 to 1250.35 | 1kuSOT (DDC) | 5 View 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:01 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS79933QDDCRQ1
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS79933QDDCRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS79933-Q1 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS79933 Single Output LDO, 200mA, Fixed(3.3V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLE4275-Q1 Automotive Catalog 5-V Low-Dropout Voltage Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC27425-Q1 Automotive Catalog Dual 4-A MOSFET Driver with Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS54060 3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54160-Q1 Automotive Catalog 3.5V to 60V, 1.5A Step Down SWIFT(tm) Converter with Eco-Mode(tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5410-Q1 Automotive Catalog 5.5V to 36V, 1A, 500kHz Step Down SWIFT(tm) Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here