TRF1115 Status: ACTIVE

RF Down-Converter


      
         
Alert me about changes<br/>to this product

 TRF1115
ModeFDD/HFDD, TDD  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TRF1123: Power Amplifier Driver
  • TRF1122: RF Up-Converter
  • TRF2443: Integrated IF Transceiver for Broadband Wireless Applications
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • TRF2436: Dual Band RF Front-End

Product Information

Features

  • Performs First Down-Conversion in MMDS / WCS Radio 2300 MHz to 2700 MHz
  • Integrated Low Noise, Variable Gain Amplifier
  • Provisions For An External Image Reject / Band Pass Filter
  • Differential Mixer Provides Extra Noise Immunity
  • Integrated LO Buffer Amplifier
  • 20 dB of Gain With 10 dB of Gain Control
  • 3-dB Noise Figure, Typical
  • Input Third Order Intercept of 0 dBm, Typical
  • Input P-1 dB of -5 dBm, Typical
  • LO Input Power: 3 dBm

Description

The TRF1115 is the first of two ASICs used in the receiver section of Texas Instruments MMDS/MDS/WCS/802.16x chipset. The TRF1115 down-converts the input frequency to an IF frequency in the range of 420 MHz to 480 MHz. The device provides a differential output that passes through a SAW filter before connecting to a second down converter chip. (Note: For the best performance, the Texas Instruments TRF1112 should be used to perform both the second down conversion and provide the local oscillator for the TRF1115.)

In order to provide exceptional image rejection and extra jammer rejection, the TRF1115 offers a signal path to an off-chip filter. Specifications are provided assuming an in-band 1.5-dB loss in this filter. The TRF1115 includes a differential LO buffer, mixer, and IF amplifier for improved performance.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TRF1115IRGPRACTIVE6.65 | 1kuQFN (RGP) | 20 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TRF1115IRGPRG3ACTIVE6.65 | 1kuQFN (RGP) | 20 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TRF1115IRGPTACTIVE7.30 | 1kuQFN (RGP) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol
TRF1115IRGPTG3ACTIVE7.30 | 1kuQFN (RGP) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTRF1115IRGPR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTRF1115IRGPRG3
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTRF1115IRGPT
AsiaWPI 250
WorldwideDigiKey 119
Mouser Electronics 225
TI Lead Time*: 16 WeeksTRF1115IRGPTG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TRF1115IRGPR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
TRF1115IRGPRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
TRF1115IRGPT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
TRF1115IRGPTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TRF1115 Help

Datasheet

User Guides

More Literature

Reference Designs

Description Part # Company
2.5GHz Transceiver reference design for 802.16 TSW5002EVM Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
TRF1115 Evaluation ModuleTRF1115EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TRF1123 Power Amplifier Driver 802.16D/E RF CHIPSET SOLUTION-2.5G BAND CHIPSET TI customers also evaluated this product.
TRF1122 RF Up-Converter 802.16D/E RF CHIPSET SOLUTION-2.5G BAND CHIPSET TI customers also evaluated this product.
TRF2443 Integrated IF Transceiver for Broadband Wireless Applications RF/IF AND ZIGBEE® SOLUTIONS-IF TRANSCEIVER TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TRF2436 Dual Band RF Front-End 802.16D/E RF CHIPSET SOLUTION-5.8G BAND CHIPSET TI customers also evaluated this product.
TRF3710 Integrated Direct Down-Conversion Receiver RF/IF AND ZIGBEE® SOLUTIONS-IQ DEMODULATOR TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here