|
|
|
|
Product InformationFeatures
Description
The TRF1121/TRF1221 are VHF-UHF upconverters with integrated UHF and S-band frequency synthesizers for radio applications in the 2GHz to 4 GHz range. The IC performs the first up-conversion and generates the local oscillator (LO) for the second up-conversion. The device uniquely integrates an image reject mixer, IF gain blocks, 5-bit gain control, and two complete phase locked loop (PLL) circuits including: VCOs, resonator circuit, varactors, dividers, and phase detectors. The TRF1121/TRF1221 are designed to function as part of complete 2.5-GHz and 3.5-GHz radio chipsets, respectively. In the chipset, the transmit chain operates as a double up converter from an IF frequency input (typically from a baseband modems DAC) to an RF output frequency. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TRF1121IRGZR | NRND | -40 to 85 | 20.30 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Not Available | |
| TRF1121IRGZRG3 | NRND | -40 to 85 | 20.30 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Not Available | |
| TRF1121IRGZT | NRND | -40 to 85 | 22.35 | 1ku | QFN (RGZ) | 48 | View | 250 | SMALL T&R | Not Available | |
| TRF1121IRGZTG3 | NRND | -40 to 85 | 22.35 | 1ku | QFN (RGZ) | 48 | View | 250 | SMALL T&R | Not Available | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:59 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTRF1121IRGZR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTRF1121IRGZRG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTRF1121IRGZT | |||
| Asia | WPI | 200 | |
| Worldwide | DigiKey | 225 | |
| Mouser Electronics | 119 | ||
| TI Lead Time*: 16 WeeksTRF1121IRGZTG3 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TRF1121IRGZR | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| TRF1121IRGZRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| TRF1121IRGZT | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| TRF1121IRGZTG3 | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TRF1121 
| Description | Part # | Company |
| 2.5GHz Transceiver reference design for 802.16 | TSW5002EVM | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| TRF1121 Evaluation Module | TRF1121EVM | Texas Instruments | Development Boards/EVMs |
| |||

No Tags are Available for this Part Number