TRF1122 Status: ACTIVE

RF Up-Converter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TRF1122
ModeFDD/HFDD, TDD  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TRF1123: Power Amplifier Driver
  • TRF1115: RF Down-Converter
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • TRF370317: 0.4 GHz to 4-GHz Quadrature Modulator

Product Information

Features

  • Performs Up-Conversion in 2.5-GHz Radios MDS/MMDS/WCS
  • Integrated IF Amplifier, Mixer and LO Buffer Amplifier
  • Provision for External Image Reject / Band-Pass Filter
  • TTL Switched Attenuator For Gain Control
  • TTL Controlled Amplifier Power Down
  • RF Frequency Range: 2100 - 2700 MHz
  • 20 dB of Gain with 16-dB Switched Attenuator
  • Output P-1 dB: +14 dBm, Typical
  • Output IP3: +24 dBm, Typical
  • LO Drive Level = 0 dBm, Typical

Description

The TRF1122 up-converts a UHF IF signal to an RF signal in the 2100-MHz to 2700-MHz range for 2.5-GHz radio applications. The TRF1122 has 20 dB of gain and an output P-1 dB of +14 dBm, typical. A TTL compatible, 1-bit 16-dB switched attenuator is provided for gain control and the IF and RF amplifiers can be shut off via a TTL control signal for power critical or TDD applications. In order to provide system requirements for LO/spurious rejection, the TRF1122 offers a signal path to an off-chip band-pass filter. Specifications are provided assuming an in-band 2-dB insertion loss filter.

The TRF1122 is designed to complete the second up-conversion in Texas Instruments complete 2.5-GHz chip set. The linear nature of the up-converter makes it ideal for complex modulations schemes such as high order QAM or OFDM.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TRF1122IRTMRACTIVE6.90 | 1kuQFN (RTM) | 32 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TRF1122IRTMRG3ACTIVE6.90 | 1kuQFN (RTM) | 32 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TRF1122IRTMTACTIVE7.60 | 1kuQFN (RTM) | 32 250 | SMALL T&R Download CAD Format for this Symbol
TRF1122IRTMTG3ACTIVE7.60 | 1kuQFN (RTM) | 32 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTRF1122IRTMR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTRF1122IRTMRG3
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTRF1122IRTMT
AsiaWPI 461
WorldwideDigiKey >1k
Mouser Electronics 225
TI Lead Time*: 16 WeeksTRF1122IRTMTG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TRF1122IRTMR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
TRF1122IRTMRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
TRF1122IRTMT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
TRF1122IRTMTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TRF1122 Help

Datasheet

User Guides

More Literature

Reference Designs

Description Part # Company
2.5GHz Transceiver reference design for 802.16 TSW5002EVM Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
TRF1122 Evaluation ModuleTRF1122EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TRF1123 Power Amplifier Driver 802.16D/E RF CHIPSET SOLUTION-2.5G BAND CHIPSET TI customers also evaluated this product.
TRF1115 RF Down-Converter 802.16D/E RF CHIPSET SOLUTION-2.5G BAND CHIPSET TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TRF370317 0.4 GHz to 4-GHz Quadrature Modulator RF/IF AND ZIGBEE® SOLUTIONS-IQ MODULATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here