TRF1123 Status: ACTIVE

Power Amplifier Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TRF1123
ModeFDD/HFDD, TDD  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • 1.5 W P-1 dBm Linear, 30-dB Gain Transmitter
  • Operates Over the MMDS, MDS, and WCS Bands (2.1 GHz to 2.7 GHz)
  • Two TTL Controlled, 1-bit, 16-dB Gain Steps
  • Superior Linearity Over the Entire Gain Range
  • PACNT Signal Enables and Disables PA
  • Internally Matched 50- Input and Output

Description

The TRF1123 is a highly integrated linear transmitter power amplifier MMIC. The chip has two 16-dB gain steps that provide a total of 32-dB gain control via 1-bit TTL control signals. The chip also integrates a TTL mute function that turns off the amplifiers for power critical or TDD applications. A temperature compensated detector is included for output power monitor or ALC applications. The chip has a typical P1dB of 31.5 dBm and a third order intercept of 52 dBm.

The TRF1123 is designed to function as a part of Texas Instruments complete 2.5-GHz chip set. The TRF1123 is used as the output power amplifier or a driver amplifier for higher power applications. The linear nature of the transmitter makes it ideal for complex modulations schemes such as high order QAM or OFDM.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TRF1123IRTMRACTIVE-40 to 855.95 | 1kuQFN (RTM) | 32 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TRF1123IRTMRG3ACTIVE-40 to 855.95 | 1kuQFN (RTM) | 32 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TRF1123IRTMTACTIVE-40 to 856.55 | 1kuQFN (RTM) | 32 250 | SMALL T&R Download CAD Format for this Symbol
TRF1123IRTMTG3ACTIVE-40 to 856.55 | 1kuQFN (RTM) | 32 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:55 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksTRF1123IRTMR
WorldwideDigiKey >1k
TI Lead Time*: 4 WeeksTRF1123IRTMRG3
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTRF1123IRTMT
AmericasNewark 250
Rochester Electronics >1k
AsiaFarnell Asia 218
EuropeAvnet-SILICA 230
Farnell 218
WorldwideDigiKey >1k
Mouser Electronics 160
TI Lead Time*: 4 WeeksTRF1123IRTMTG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TRF1123IRTMR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
TRF1123IRTMRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
TRF1123IRTMT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
TRF1123IRTMTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TRF1123 Help

Datasheet

Application Notes

More Literature

Reference Designs

Description Part # Company
2.5GHz Transceiver reference design for 802.16 TSW5002EVM Texas Instruments

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TRF1115 RF Down-Converter 802.16D/E RF CHIPSET SOLUTION-2.5G BAND CHIPSET TI customers also evaluated this product.
TRF1122 RF Up-Converter 802.16D/E RF CHIPSET SOLUTION-2.5G BAND CHIPSET TI customers also evaluated this product.
TRF2436 Dual Band RF Front-End 802.16D/E RF CHIPSET SOLUTION-5.8G BAND CHIPSET TI customers also evaluated this product.
TRF1223 Power Amplifier Driver 802.16D/E RF CHIPSET SOLUTION-3.5G BAND CHIPSET TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here