TRF1400 Status: OBSOLETE

RF Telemetry Receiver; VHF/UHF RZ Remote Control Receiver


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Product Information

Features

  • Wide VHF/UHF Frequency Range 200 MHz to 450 MHz for World-Wide Remote Control Frequency Compatibility
  • High Receiver Sensitivity ... -103 dBm at 315 MHz
  • Accepts Baseband Data Rates From 500 Hz to 10 kHz
  • Manchester-Decoded and Raw Baseband Outputs for Easy Interface to Serial Data Decoders and Microcontrollers
  • TRF (Tuned Radio Frequency) Design Eliminates Local Oscillator (No Emissions) and Reduces Many Government Type Approvals (Including FCC)
  • Adjustable Internal Sampling Clock Set By External Components
  • Internal Amplifier and Comparator for Amplification and Shaping of Low-Level Input Signals With Average-Detecting Autobias Adaptive Threshold Circuitry for Improved Sensitivity
  • Minimum External Component Count and Surface-Mount Packaging for Extremely Small Circuit Footprint - Typically Replaces More Than 40 Components in an Equivalent Discrete Solution
  • No Manual Alignment When Using SAW Filters
  • Advanced Submicron BiCMOS Process Technology for Minimum Power Consumption

Description

The TRF1400 VHF/UHF RZ ASK remote control receiver is specifically designed for RZ ASK (return-to-zero amplitude-shift keyed) communications systems operating in the 200-MHz to 450-MHz band. This device is targeted for use in automotive and home security systems, garage door openers, remote utility metering, and other low-power remote control and telemetry systems.

A complete RZ ASK receiver solution on a chip, the TRF1400 requires only a minimum of external components for operation. This significantly reduces the complexity and footprint of new designs compared with current discrete receiver designs. The TRF1400 requires no manual alignment when using external SAW (surface acoustic wave) filters. For a lower-cost solution, the device is also compatible with external LC components.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingFootprintsSamples
TRF1400DWOBSOLETE-40 to 85SOIC (DW) | 24 View Download CAD Format for this FootprintNot Available
TRF1400DWROBSOLETE-40 to 85SOIC (DW) | 24 View Download CAD Format for this FootprintNot Available

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
Call**TRF1400DW
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TRF1400 Help

Datasheet


Click Here