TRF2436 Status: ACTIVE

Dual Band RF Front-End


      
         
Alert me about changes<br/>to this product

 TRF2436
ModeTDD  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • CC2530: Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee
  • TRF1115: RF Down-Converter
  • Product Information

    Features

    • Highly Integrated 802.16 d/e Radio Frequency Front End ASIC
    • Fully Integrated Up/Down Converters, LNAs, PAs and T/R Switches
    • Super Heterodyne Architecture for Superior Adjacent Channel Rejection Performance
    • Differential LO and IF Interface for Enhanced Spurious/EMI Performance
    • Common Frequency Plan uses a Single LO and Common IF for Single IF Filter for Both Bands
    • Integrated Temperature Compensated TX Power Detectors
    • PA Bias Control Function
    • Antenna Port OP1dB = +23 dBm Typical
    • Antenna Port OIP3 = +33 dBm, Typical
    • Frequency Range: 2.4 to 2.5 and
      4.9 to 5.9 GHz
    • Noise Figure: 4 dB ISM Band, 6 dB 5 GHz Bands Typical
    • Typical Gain: 38 dB TX, 20 dB RX
    • IF = 374 MHz

    Description

    The TRF2436 is a fully integrated Dual Band Tri Mode Radio Frequency Front End (RFFE) designed specifically for use in 802.16 d/e applications. The TRF2436 is designed to perform RF up and down conversions in the unlicensed ISM and 4.9-5.9 GHz bands. The TRF2436 uses a common IF frequency for both bands, eliminating the need for additional IF filtering. Combined with the TI TRF2432 IF/IQ Transceiver/Synthesizer, the TRF2436 completes the TI WLAN two-chip radio.

    The TRF2436 incorporates all of the RF blocks for both the "b" and "a" bands except for low cost ceramic filters. The ASIC includes LNAs, PAs, mixers, bias circuitry, RX gain control, transmit coupler detectors, and T/R switches. High integration and internal RF matching enhances performance and greatly reduce external part count.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingSamples
    DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
    TRF2436IRTBRACTIVE9.95 | 1kuQFN (RTB) | 40 View 2500 | LARGE T&RPurchase Samples
    TRF2436IRTBRG4ACTIVE9.95 | 1kuQFN (RTB) | 40 View 2500 | LARGE T&RPurchase Samples
    TRF2436IRTBTACTIVE10.95 | 1kuQFN (RTB) | 40 View 250 | SMALL T&R
    TRF2436IRTBTG4ACTIVE10.95 | 1kuQFN (RTB) | 40 View 250 | SMALL T&R

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 9:59 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 16 WeeksTRF2436IRTBR
    WorldwideDigiKey  Available
    TI Lead Time*: 16 WeeksTRF2436IRTBRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 16 WeeksTRF2436IRTBT
    AmericasNewark 224
    Rochester Electronics 154
    AsiaWPI 316
    WorldwideDigiKey 959
    Mouser Electronics 188
    TI Lead Time*: 16 WeeksTRF2436IRTBTG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TRF2436IRTBR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
    TRF2436IRTBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
    TRF2436IRTBT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
    TRF2436IRTBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TRF2436 Help

    Datasheet

    User Guides

    More Literature

    Tools & Software

    NamePart # Company Tool / Software Type
    5.6GHz Transceiver reference design for 802.16TSW5005EVMTexas InstrumentsDevelopment Boards/EVMs
    TRF2436 Evaluation ModuleTRF2436EVMTexas InstrumentsDevelopment Boards/EVMs

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
    CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
    TRF1115 RF Down-Converter 802.16D/E RF CHIPSET SOLUTION-2.5G BAND CHIPSET TI customers also evaluated this product.
    TRF3710 Integrated Direct Down-Conversion Receiver RF/IF AND ZIGBEE® SOLUTIONS-IQ DEMODULATOR TI customers also evaluated this product.
    CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
    CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
    TRF2443 Integrated IF Transceiver for Broadband Wireless Applications RF/IF AND ZIGBEE® SOLUTIONS-IF TRANSCEIVER TI customers also evaluated this product.
    CC2531 CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here