TRF3701 Status: ACTIVE

0.14GHz to 1.5GHz Analog Quadrature Modulator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TRF3701
Supply(V)5  
Frequency(Min)(MHz)140  
Frequency(Max)(MHz)1500  
P1dB(Typ)(dBm)7  
Unadjusted Carrier Suppression(Typ)(dBc)Less than -35  
Unadjusted Sideband Suppression(Typ)(dBc)Less than -40  
Noise Floor(Typ)(dBm/Hz)-156  
Noise(Typ)(dBm/Hz)-150  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TRF370315: 0.4 - 4.0 GHz IQ Modulator
  • TRF370317: 0.4 GHz to 4-GHz Quadrature Modulator
  • TRF370333: 0.4 - 4.0 GHz IQ Modulator
  • TRF3710: Integrated Direct Down-Conversion Receiver

More Related Products

Product Information

Features

  • P1dB of 7dBm
  • -156 dBm/Hz Noise Floor
  • -150 dBm/Hz Noise at POUT = 0 dBm
  • Typical Unadjusted Carrier Suppression > 35 dBc at 1 GHz
  • Typical Unadjusted Sideband Suppression > 40 dBc at 1 GHz
  • Differential or Single-Ended I, Q Inputs
  • Convenient Single-Ended LO Input
  • Silicon Germanium Technology
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
    • IF Sampling Applications
    • TDMA: GSM, IS-136, EDGE/UWC-136
    • CDMA: IS-95, UMTS, CDMA2000
    • Wireless Local Loop
    • Wireless LAN IEEE 802.11
    • LMDS, MMDS
    • Wideband Baseband Transceivers

Description

The TRF3701 is an ultralow-noise directquadrature modulator that is capable of converting complex input signals from baseband or IF directly up to RF. An internal analog combiner sums the real and imaginary components of the RF outputs. This combined output can feed the RF preamp directly at frequencies of up to 1.5 GHz. The modulator is implemented as a double-balanced mixer. An internal local oscillator (LO) phase splitter accommodates a single-ended LO input, eliminating the need for a costly external balun.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TRF3701IRHCACTIVE-40 to 855.90 | 1kuQFN (RHC) | 16 92 | TUBE
TRF3701IRHCG4ACTIVE-40 to 855.90 | 1kuQFN (RHC) | 16 92 | TUBE
TRF3701IRHCRACTIVE-40 to 855.35 | 1kuQFN (RHC) | 16 3000 | LARGE T&RPurchase Samples
TRF3701IRHCRG4ACTIVE-40 to 855.35 | 1kuQFN (RHC) | 16 3000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTRF3701IRHC
AmericasArrow 80
Avnet 36
Rochester Electronics >1k
AsiaWPI 87
EuropeArrow Northern Europe 5
WorldwideDigiKey 698
Mouser Electronics 69
TI Lead Time*: 20 WeeksTRF3701IRHCG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTRF3701IRHCR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTRF3701IRHCRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TRF3701IRHC RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TRF3701IRHCG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TRF3701IRHCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TRF3701IRHCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TRF3701 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DAC5662 Evaluation ModuleDAC5662EVMTexas InstrumentsDevelopment Boards/EVMs
DAC5672 Evaluation ModuleDAC5672EVMTexas InstrumentsDevelopment Boards/EVMs
TRF3701 Evaluation ModuleTRF3701EVMTexas InstrumentsDevelopment Boards/EVMs
TRF3750 Evaluation ModuleTRF3750T-1900EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
ADS5546   14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER      
Customers Who Evaluated This Product Also Evaluated...
TRF370315 0.4 - 4.0 GHz IQ Modulator RF/IF AND ZIGBEE® SOLUTIONS-IQ MODULATOR TI customers also evaluated this product.
TRF370317 0.4 GHz to 4-GHz Quadrature Modulator RF/IF AND ZIGBEE® SOLUTIONS-IQ MODULATOR TI customers also evaluated this product.
TRF370333 0.4 - 4.0 GHz IQ Modulator RF/IF AND ZIGBEE® SOLUTIONS-IQ MODULATOR TI customers also evaluated this product.
TRF3702 1.5 GHz - 2.5 GHz Quadrature Modulator RF/IF AND ZIGBEE® SOLUTIONS-IQ MODULATOR TI customers also evaluated this product.
TRF3710 Integrated Direct Down-Conversion Receiver RF/IF AND ZIGBEE® SOLUTIONS-IQ DEMODULATOR TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here