|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TRF370317 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370317 is a high-performance, superior-linearity device that is ideal to RF frequencies of 400 MHz through 4 GHz. The modulator is implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370317 requires a 1.7-V common-mode voltage for optimum linearity performance. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TRF370317IRGER | ACTIVE | -40 to 85 | 5.35 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples |
| TRF370317IRGERG4 | ACTIVE | -40 to 85 | 5.35 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples |
| TRF370317IRGET | ACTIVE | -40 to 85 | 5.90 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | |
| TRF370317IRGETG4 | ACTIVE | -40 to 85 | 5.90 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:00 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTRF370317IRGER | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTRF370317IRGERG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTRF370317IRGET | |||
| Asia | WPI | 152 | |
| Worldwide | DigiKey | 423 | |
| TI Lead Time*: 20 WeeksTRF370317IRGETG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TRF370317IRGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TRF370317IRGERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TRF370317IRGET | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TRF370317IRGETG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TRF370317 
| Name | Part # | Company | Tool / Software Type |
| TRF3703-17 Evaluation Module | TRF3703-17EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| DAC5682Z | 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Ideal for complex IF wideband applications |
| DAC5688 | 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Ideal for complex IF wideband applications |
| DAC5687 | 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Ideal for complex IF wideband applications |
| DAC5672 | 14 bit 275 MSPS Dual Digital to Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Ideal for Zero IF applications |
| TRF3710 | Integrated Direct Down-Conversion Receiver | RF/IF AND ZIGBEE® SOLUTIONS - IQ DEMODULATOR | Integrated Direct Downconversion Rx ideal for 3G |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TRF370315 | 0.4 - 4.0 GHz IQ Modulator | RF/IF AND ZIGBEE® SOLUTIONS-IQ MODULATOR | TI customers also evaluated this product. |
| TRF370333 | 0.4 - 4.0 GHz IQ Modulator | RF/IF AND ZIGBEE® SOLUTIONS-IQ MODULATOR | TI customers also evaluated this product. |
| TRF3701 | 0.14GHz to 1.5GHz Analog Quadrature Modulator | RF/IF AND ZIGBEE® SOLUTIONS-IQ MODULATOR | TI customers also evaluated this product. |
| TRF3702 | 1.5 GHz - 2.5 GHz Quadrature Modulator | RF/IF AND ZIGBEE® SOLUTIONS-IQ MODULATOR | TI customers also evaluated this product. |
| DAC5682Z | 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TRF3710 | Integrated Direct Down-Conversion Receiver | RF/IF AND ZIGBEE® SOLUTIONS-IQ DEMODULATOR | TI customers also evaluated this product. |

Most Popular Tags for TRF370317: