TRF3761-H Status: ACTIVE

Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TRF3761-A TRF3761-B TRF3761-C TRF3761-D TRF3761-E TRF3761-F TRF3761-G TRF3761-HTRF3761-J 
VCC(V)4.5 to 5.25  4.5 to 5.25  4.5 to 5.25  4.5 to 5.25  4.5 to 5.25  4.5 to 5.25  4.5 to 5.25  4.5 to 5.25  4.5 to 5.25  
Pin/Package40QFN  40QFN  40QFN  40QFN  40QFN  40QFN  40QFN  40QFN  40QFN  
Output Frequency(Min)(Mhz)1493  1595  1660  1740  1805  1850  1920  2028  2140  
Output Frequency(Max)(Mhz)1608  1711  1790  1866  1936  1984  2059  2175  2295  
Divider Ratio1, 2, 4  1, 2, 4  1, 2, 4  1, 2, 4  1, 2, 4  1, 2, 4  1, 2, 4  1, 2, 4  1, 2, 4  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Lock Time(Typ)(us)>350  >350  >350  >350  >350  >350  >350  >350  >350  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TRF3761-B: Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO
  • SN74LVC2G34: Dual Buffer Gate
  • PCF8575: Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output
  • SN74LVC1G07: Single Buffer/Driver With Open-Drain Output

Product Information

Features

  • Fully Integrated VCO
  • Low Phase Noise: –137dBc/Hz (at 600kHz, fVCO of 1.9GHz )
  • Low Noise Floor: –158dBc/Hz at 10MHz Offset
  • Integer-N PLL
  • Input Reference Frequency range: 10MHz to 104MHz
  • VCO Frequency Divided by 2-4 Output
  • Output Buffer Enable Pin
  • Programmable Charge Pump Current
  • Hardware and Software Power Down
  • 3-Wire Serial Interface
  • Single Supply: 4.5V to 5.25V Operation
  • APPLICATIONS
    • Wireless Infrastructure
      • WCDMA, CDMA, GSM
      • Wideband Transceivers
      • Wireless Local Loop
      • RFID Transceivers
      • Clock generation
      • IF LO generation

Description

TRF3761 is a family of high performance, highly integrated frequency synthesizers, optimized for high performance applications. The TRF3761 includes a low-noise, voltage-controlled oscillator (VCO) and an integer-N PLL.

TRF3761 integrates divide-by 1, 2, or 4 options for a more flexible output frequency range. It is controlled through a 3-wire serial-programming-interface (SPI) interface. For power sensitive applications the TRF3761 can be powered down by the SPI interface or externally via chip_en pin 2.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TRF3761-HIRHARACTIVE-40 to 859.95 | 100uQFN (RHA) | 40 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TRF3761-HIRHARG4ACTIVE-40 to 859.95 | 100uQFN (RHA) | 40 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TRF3761-HIRHATACTIVE-40 to 8510.95 | 100uQFN (RHA) | 40 View 250 | SMALL T&R Download CAD Format for this Symbol
TRF3761-HIRHATG4ACTIVE-40 to 8510.95 | 100uQFN (RHA) | 40 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTRF3761-HIRHAR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTRF3761-HIRHARG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTRF3761-HIRHAT
AmericasNewark 235
AsiaFarnell Asia 235
WPI 70
WorldwideDigiKey 196
Mouser Electronics 250
TI Lead Time*: 16 WeeksTRF3761-HIRHATG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TRF3761-HIRHAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TRF3761-HIRHARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TRF3761-HIRHAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TRF3761-HIRHATG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TRF3761-H Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
TRF3761 Loop Filter CalculatorTRF3761CALCTexas InstrumentsCalculation Utilities
TRF3761 Demonstration FixtureTRF3761EVM-XTexas InstrumentsDevelopment Boards/EVMs
TRF3761 Evaluation ModuleTRF3761EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TRF3761-B Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO CLOCKS AND TIMERS-RF SYNTHESIZERS TI customers also evaluated this product.
SN74LVC2G34 Dual Buffer Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
PCF8575 Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TAS5122 50-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TPS70458 Dual-output (3.3V/1.8V)1A/2A LDO Regulator with dual enables and SVS for split-voltage systems LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TAS5707 20-W Stereo I2S Audio Power Amplifier with Speaker EQ and DRC DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TRF370315 0.4 - 4.0 GHz IQ Modulator RF/IF AND ZIGBEE® SOLUTIONS-IQ MODULATOR TI customers also evaluated this product.
CDCM7005 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT TI customers also evaluated this product.
TPS65131 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
SN74HCT04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here