Customers Who Evaluated This Product Also Evaluated
TRF3750: TRF3750: High Performance Integer-N PLL Frequency Synthesizer
TRF3761-A: Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO
Product Information
Features
Fully Integrated VCO
Low Phase Noise: 137dBc/Hz (at 600kHz, fVCO of 1.9GHz )
Low Noise Floor: 158dBc/Hz at 10MHz Offset
Integer-N PLL
Input Reference Frequency range: 10MHz to 104MHz
VCO Frequency Divided by 2-4 Output
Output Buffer Enable Pin
Programmable Charge Pump Current
Hardware and Software Power Down
3-Wire Serial Interface
Single Supply: 4.5V to 5.25V Operation
APPLICATIONS
Wireless Infrastructure
WCDMA, CDMA, GSM
Wideband Transceivers
Wireless Local Loop
RFID Transceivers
Clock generation
IF LO generation
Description
TRF3761 is a family of high performance, highly integrated frequency synthesizers, optimized for high performance applications. The TRF3761 includes a low-noise, voltage-controlled oscillator (VCO) and an integer-N PLL.
TRF3761 integrates divide-by 1, 2, or 4 options for a more flexible output frequency range. It is controlled through a 3-wire serial-programming-interface (SPI) interface. For power sensitive applications the TRF3761 can be powered down by the SPI interface or externally via chip_en pin 2.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:00 AM GMT, 24 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.