TRF4400 Status: NRND

Single-Chip RF Transmitter


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • CC1150 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon

Product Information

Features

  • Single-Chip RF Transmitter for 433 MHz ISM Band
  • 420-MHz to 450-MHz Operation
  • FM/FSK Operation for Transmit
  • 24-Bit Direct Digital Synthesizer (DDS) With 11-Bit DAC
  • On-Chip Voltage-Controlled Oscillator (VCO) and Phase-Locked Loop (PLL)
  • On-Chip Reference Oscillator
  • Minimal External Components Required
  • Low Power Consumption
  • Typical Output Power of 7 dBm
  • Typical Output Frequency Resolution of 230 Hz
  • Ultrafast Lock Times From DDS Implementation
  • Two Fully-Programmable Operational Modes
  • 2.2-V to 3.6-V Operation
  • Flexible Serial Interface to TI MSP430 Microcontroller
  • 24-Pin Plastic Thin-Shrink Small-Outline Package (TSSOP)

Description

The TRF4400 single-chip solution is an integrated circuit intended for use as a low cost FSK transmitter to establish a frequency-agile RF link. The device is available in a 24-lead TSSOP package and is designed to provide a fully-functional multichannel transmitter. The chip is intended for linear (FM) or digital (FSK) modulated applications in the 433-MHz ISM band. The single-chip transmitter operates down to 2.2 V and is expressly designed for low power consumption. The synthesizer has a typical channel spacing of approximately 230 Hz to allow narrow-band as well as wide-band applications. Due to the narrow channel spacing of the direct digital synthesizer (DDS), the DDS can be used to adjust the TX frequency and allows the use of inexpensive reference crystals.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TRF4400PWNRND-20 to 602.85 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TRF4400PWG4NRND-20 to 602.85 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTRF4400PW
AmericasRochester Electronics >1k
WorldwideDigiKey 39
TI Lead Time*: 20 WeeksTRF4400PWG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TRF4400PW  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TRF4400PWG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TRF4400 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
RF Transceiver Power Consumption CalculatorRF-POWERCALCTexas InstrumentsCalculation Utilities

Part # Name Product Family Comments
TRF4903   315-915 MHz ISM Band RF Transmitter   Low Power RF ICs - SUB 1-GHZ   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here