TRF4903 Status: NRND

315-915 MHz ISM Band RF Transmitter


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • CC1150 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon

Product Information

Features

  • Single-Chip RF Transmitter for 315-MHz, 433-MHz, 868-MHz, and 915-MHz Industrial, Scientific, and Medical (ISM) Bands
  • 2.2-V to 3.6-V Operation
  • Low Power Consumption
  • FSK/OOK Operation
  • Integer-N Synthesizer With Fully Integrated Voltage Controlled Oscillator (VCO)
  • On-Chip Reference Oscillator and Phase-Locked Loop (PLL)
  • Power Amplifier With 8-dBm Typical Output Power
  • Programmable Brownout Detector
  • Integrated Data Bit Synchronizer and Baud Rate Selection
  • Flexible 3-Wire Serial Interface
  • Minimal Number of External Components Required
  • 24-Pin Plastic Thin-Shrink Small Outline Package (TSSOP)
  • Programmable XTAL Trimming
  • Lock Detect Indicator
  • Companion Transmitter to the TRF6903 Transceiver

Description

The TRF4903 single-chip solution is an integrated circuit intended for use as a low-cost multiband FSK or OOK transmitter to establish a frequency-programmable, half-duplex, bidirectional RF link. The multichannel transmitter is intended for digital (FSK, OOK) modulated applications in the North American and European 315-MHz, 433-MHz, 868-MHz, and 915-MHz ISM bands. The single-chip operates down to 2.2 V and is designed for low power consumption. The synthesizer has a typical channel spacing of better than 200 kHz and features a fully-integrated VCO. Only the PLL loop filter is external to the device.

Two fully-programmable operation modes, Mode0 and Mode1, allow extremely fast switching between two preprogrammed settings (for example, TX_frequency_0/TX_frequency_1; …) without reprogramming the device.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TRF4903PWNRND-40 to 852.20 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TRF4903PWG4NRND-40 to 852.20 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TRF4903PWRNRND-40 to 852.00 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TRF4903PWRG4NRND-40 to 852.00 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTRF4903PW
None Reported
View Distributors
TI Lead Time*: 20 WeeksTRF4903PWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTRF4903PWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTRF4903PWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TRF4903PW  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TRF4903PWG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TRF4903PWR  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TRF4903PWRG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TRF4903 Help

Datasheet

Application Notes

View Application Notes for Sub 1-GHz

User Guides

More Literature

Reference Designs

Description Part # Company
TRF4903 Reference Design for FSK and OOK for 315, 433, 868 and 915 MHz bands TRF4903RD Texas Instruments
TRF4903 Reference Design with optional LC low-pass filter for FSK and OOK for 315, 433, 868 and 915 TRF4903RD-LC-FILTER Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
RF Transceiver Power Consumption CalculatorRF-POWERCALCTexas InstrumentsCalculation Utilities

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here