|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Tag-it is a trademark of Texas Instruments Incorporated. Description
The TRF7960/61 is an integrated analog front end and data-framing system for a 13.56-MHz RFID reader system. Built-in programming options make it suitable for a wide range of applications for proximity and vicinity RFID systems. The reader is configured by selecting the desired protocol in the control registers. Direct access to all control registers allows fine tuning of various reader parameters as needed. A parallel or serial interface can be used for communication between the MCU and reader. When hardware encoders and decoders are used (accelerators for different standards), transmit and receive functions use a 12-byte FIFO register. For direct transmit or receive functions, the encoders/decoders can be bypassed so the MCU can process the data in real time. The transmitter has selectable output-power levels of 100 mW (20 dBm) or 200 mW (23 dBm) into a 50- Data transmission comprises low-level encoding for ISO15693, modified Miller for ISO14443-A, high-bit-rate systems and Tag-it coding systems. Included with the data encoding is automatic generation of SOF, EOF, CRC, and/or parity bits. The receiver system enables AM and PM demodulation using a dual-input architecture. The receiver also includes an automatic gain control option and selectable gain. Also included is a selectable bandwidth to cover a broad range of input subcarrier signal options. The received signal strength for AM and PM modulation is accessible via the RSSI register. The receiver output is selectable among a digitized subcarrier signal and any of ten integrated subcarrier decoders (two for ISO15693 low bit rate, two for ISO15693 high bit rate, two for ISO14443, three for ISO14443 high bit rates and one for Tag-it systems). Selected decoders also deliver bit stream and a data clock as outputs. The receiver system also includes a framing system. This system performs the CRC and/or parity check, removes the EOF and SOF settings, and organizes the data in bytes. Framed data is then accessible to the MCU via a 12-byte FIFO register and MCU interface. The framing supports ISO14443 and ISO15693 protocols. The TRF7960/61 supports data communication levels from 1.8 V to 5.5 V for the MCU I/O interface while also providing a data synchronization clock. An auxiliary 20-mA regulator (pin 32) is available for additional system circuits. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TRF7960RHBR | ACTIVE | -40 to 110 | 3.95 | 1ku | QFN (RHB) | 32 | View | 3000 | Purchase Samples | |
| TRF7960RHBT | ACTIVE | -40 to 110 | 4.05 | 1ku | QFN (RHB) | 32 | View | 250 | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TRF7960RHBR | As of 8:19 AM GMT, 03 Jul 2009 | As of 8:19 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| Call** | Americas | DigiKey | >1k | |||
| TRF7960RHBT | As of 8:19 AM GMT, 03 Jul 2009 | As of 8:19 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | Arrow | >1k | |||
| Avnet | 35 | |||||
| DigiKey | 348 | |||||
| Mouser Electronics | 1 | |||||
| Asia | WPI | 82 | ||||
* Information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact a TI-RFidTM Reseller for real time stock information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TRF7960RHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TRF7960RHBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TRF7960 
| Name | Part # | Company | Tool / Software Type |
| TRF7960 Evaluation Module | TRF7960EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TRF7961 | Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System | TI customers also evaluated this product. | |
| RI-R6C-001A | RI-R6C-001A | TI customers also evaluated this product. | |
| TR7961RHBRG4 | RFID Transceiver | TI customers also evaluated this product. | |
| TMS3705 | LF Reader IC | READERS-LF READERS | TI customers also evaluated this product. |
| RI-ANT-G01E | Series 2000 Antennas | ANTENNAS-LF ANTENNAS | TI customers also evaluated this product. |
| RF-HDT-DVBB-N1 | 13.56-MHz Encapsulated Plus Transponder | HF TRANSPONDERS-PACKAGED TRANSPONDERS | TI customers also evaluated this product. |
| MSP430F2274 | 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM | MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD | TI customers also evaluated this product. |
| SN74LVC2T45 | Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSORS | TI customers also evaluated this product. |
| RI-INL-R9QM | 24 mm Circular Inlay R/O | TRANSPONDERS-LF TRANSPONDERS | TI customers also evaluated this product. |
| TMP100 | Digital Temperature Sensor with I2C Serial Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSORS | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| MSP430F2232 | 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM | MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD | TI customers also evaluated this product. |

Most Popular Tags for TRF7960: