|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TRF7960/61 is an integrated analog front end and data-framing system for a 13.56-MHz RFID reader system. Built-in programming options make it suitable for a wide range of applications for proximity and vicinity RFID systems. The reader is configured by selecting the desired protocol in the control registers. Direct access to all control registers allows fine tuning of various reader parameters as needed. A parallel or serial interface can be used for communication between the MCU and reader. When hardware encoders and decoders are used (accelerators for different standards), transmit and receive functions use a 12-byte FIFO register. For direct transmit or receive functions, the encoders/decoders can be bypassed so the MCU can process the data in real time. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TRF7960RHBR | ACTIVE | -40 to 110 | 3.95 | 1ku | QFN (RHB) | 32 | View | 3000 | Purchase Samples | |
| TRF7960RHBT | ACTIVE | -40 to 110 | 4.05 | 1ku | QFN (RHB) | 32 | View | 250 | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**TRF7960RHBR | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | >1k | |
| Call**TRF7960RHBT | |||
| Americas | Arrow | 500 | |
| Avnet | 25 | ||
| Europe | Arrow Southern Europe | 1k | |
| Worldwide | DigiKey | Available | |
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TRF7960RHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TRF7960RHBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TRF7960 
| Name | Part # | Company | Tool / Software Type |
| TRF7960 Evaluation Module | TRF7960EVM | Texas Instruments | Development Boards/EVMs |
| |||
| |||
| |||
| |||
| |||
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TRF7961 | Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System | READER-, RF- AND TRANSPONDER-ICS-HF READERS | TI customers also evaluated this product. |
| RI-R6C-001A | RI-R6C-001A | READER-, RF- AND TRANSPONDER-ICS-HF READERS | TI customers also evaluated this product. |
| RF-R6C-001A | HF Reader System Series 6000 S6700 Multi-Protocol Transceiver IC | READER-, RF- AND TRANSPONDER-ICS-HF READERS | TI customers also evaluated this product. |
| TMS3705 | LF Reader IC | READER-, RF- AND TRANSPONDER-ICS-LF READERS | TI customers also evaluated this product. |
| RI-ANT-G01E | Series 2000 Antennas | ANTENNAS-LF ANTENNAS | TI customers also evaluated this product. |
| RF-HDT-DVBB | 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die | HF TRANSPONDERS-PACKAGED TRANSPONDERS | TI customers also evaluated this product. |
| MSP430F2370 | 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 2048B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| RI-RFM-006A-30 | TIRIS RF-Module for Automotive | READER-, RF- AND TRANSPONDER-ICS-LF READERS | TI customers also evaluated this product. |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC1101-Q1 | Low-Cost Low-Power Sub-1-GHz RF Transceiver | READER-, RF- AND TRANSPONDER-ICS-RF ICs | TI customers also evaluated this product. |
| TMS37157 | Passive Low Frequency Interface Device (PaLFI) With EEPROM and 134.2 kHz Transponder Interface | READER-, RF- AND TRANSPONDER-ICS-RF ICs | TI customers also evaluated this product. |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |

Most Popular Tags for TRF7960: