TRF7961 Status: ACTIVE

Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System


      
         
Alert me about changes<br/>to this product

 TRF7960 TRF7961
StandardISO 14443A,ISO 14443B,ISO 15693,ISO 18000-3  ISO 15693,ISO 18000-3  
Frequency13.56 MHz  13.56 MHz  
Output Power (mW)100,200  100,200  
Supply voltage(Vdc)2.7 to 5.5  2.7 to 5.5  
Current Consumption (mA)10  10  
Package Size (mm)5.15 x 5.15  5.15 x 5.15  
Package Type32QFN (5)  RHB-32  
Operating Temperature Range (°C)-40 to +110  -40 to +110  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
  • RI-R6C-001A: RI-R6C-001A
  • RF-R6C-001A: HF Reader System Series 6000 S6700 Multi-Protocol Transceiver IC
  • TMS3705: LF Reader IC
  • RF-HDT-DVBB: 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die
  • RI-ANT-G01E: Series 2000 Antennas

Product Information

Features

  • Completely Integrated Protocol Handling
  • Separate Internal High-PSRR Power Supplies for Analog, Digital,
    and PA Sections Provide Noise Isolation for Superior Read Range and Reliability
  • Dual Receiver Inputs With AM and PM Demodulation to
    Minimize Communication Holes
  • Receiver AM and PM RSSI
  • Reader-to-Reader Anti-Collision
  • High Integration Reduces Total BOM and Board Area
    • Single External 13.56-MHz Crystal Oscillator
    • MCU-Selectable Clock-Frequency Output of RF, RF/2, or RF/4
    • Adjustable 20-mA, High-PSRR LDO for Powering External MCU
  • Easy to Use With High Flexibility
    • Auto-Configured Default Modes for Each Supported ISO Protocol
    • 12 User-Programmable Registers
    • Selectable Receiver Gain and AGC
    • Programmable Output Power
      (100 mW or 200 mW)
    • Adjustable ASK Modulation Range
      (8% to 30%)
    • Built-In Receiver Band-Pass Filter With User-Selectable Corner Frequencies
  • Wide Operating Voltage Range of 2.7 V to 5.5 V
  • Ultra-Low Power Modes
    • Power Down < 1 µA
    • Standby 120 µA

View All Features in Datasheet

Description

The TRF7960/61 is an integrated analog front end and data-framing system for a 13.56-MHz RFID reader system. Built-in programming options make it suitable for a wide range of applications for proximity and vicinity RFID systems.

The reader is configured by selecting the desired protocol in the control registers. Direct access to all control registers allows fine tuning of various reader parameters as needed.

A parallel or serial interface can be used for communication between the MCU and reader. When hardware encoders and decoders are used (accelerators for different standards), transmit and receive functions use a 12-byte FIFO register. For direct transmit or receive functions, the encoders/decoders can be bypassed so the MCU can process the data in real time.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TRF7961RHBRACTIVE-40 to 1103.25 | 1kuQFN (RHB) | 32 View 3000 Download CAD Format for this Symbol
TRF7961RHBTACTIVE-40 to 1103.35 | 1kuQFN (RHB) | 32 View 250 Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTRF7961RHBR
AsiaWPI >1k
WorldwideDigiKey 918
Mouser Electronics >1k
Call**TRF7961RHBT
AsiaFarnell Asia 306
EuropeFarnell 306
Spoerle 250
WorldwideDigiKey 554
Mouser Electronics 229
View TI-RFidTM Resellers  

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TRF7961RHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TRF7961RHBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TRF7961 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TRF7960 Evaluation ModuleTRF7960EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-R6C-001A RI-R6C-001A READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RF-R6C-001A HF Reader System Series 6000 S6700 Multi-Protocol Transceiver IC READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
TMS3705 LF Reader IC READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
RF-HDT-DVBB 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
RI-ANT-G01E Series 2000 Antennas ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
TMP101 Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
RI-TH1-CB1A-00 13.56-MHz Vicinity Card Transponder HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
RI-RFM-006A-30 TIRIS RF-Module for Automotive READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
RF-HDT-DVBE 13.56-MHz Overmolded Transponder based on Tag-it HF-I Standard die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TMS37157 Passive Low Frequency Interface Device (PaLFI) With EEPROM and 134.2 kHz Transponder Interface READER-, RF- AND TRANSPONDER-ICS-RF ICs TI customers also evaluated this product.
CC1101-Q1 Low-Cost Low-Power Sub-1-GHz RF Transceiver READER-, RF- AND TRANSPONDER-ICS-RF ICs TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TRF7961:

View All Tags

Other Support



Click Here