TRS3223E Status: ACTIVE

3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TRS3223E
Data Rate(kbps)500  
Drivers Per Package2  
Receivers Per Package2  
ESD HBM(kV)+/-15  
Supply Voltage(s)(V)3.3 or 5.0  
ICC(Max)(mA)1  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package20SSOP, 20SOIC, 20TSSOP  
Approx. Price (US$) 1.15 | 1ku  
RatingCatalog  
FootprintMAX3223  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TRSF3223E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • MAX3223E: 3-V to 5-V Multichannel RS-232 Line Driver/Receiver w/ +/-15-kV ESD Protection
  • SN74AUCH16244: 16-Bit Buffer/Driver with 3-State Outputs
  • LT1014: Quad Precision Operational Amplifier
  • SN75174: Quadruple Differential Line Driver

Product Information

Features

  • ESD Protection for RS-232 Bus Pins
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC61000-4-2, Contact Discharge
    • ±15-kV IEC61000-4-2, Air-Gap Discharge
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 500 kbit/s
  • Two Drivers and Two Receivers
  • Low Standby Current . . . 1 µA Typ
  • External Capacitors . . . 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Alternative High-Speed Pin-Compatible Device (1 Mbit/s) for TRSF3223E
  • APPLICATIONS
    • Battery-Powered Systems
    • PDAs
    • Notebooks
    • Laptops
    • Palmtop PCs
    • Hand-Held Equipment

DESCRIPTION/
ORDERING INFORMATION

The TRS3223E consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The device operates at typical data signaling rates up to 500 kbit/s and a maximum of 30-V/µs driver output slew rate.

Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the device does not sense a valid RS-232 signal, the driver outputs are disabled. If FORCEOFF is set low and EN is high, both drivers and receivers are shut off, and the supply current is reduced to 1 mA. Disconnecting the serial port or turning off the peripheral drivers causes auto-powerdown to occur. Auto-powerdown can be disabled when FORCEON and FORCEOFF are high. With auto-powerdown enabled, the device is activated automatically when a valid signal is applied to any receiver input. The INVALID output is used to notify the user if an RS-232 signal is present at any receiver input. INVALID is high (valid data) if any receiver input voltage is greater than 2.7 V or less than -2.7 V, or has been between -0.3 V and 0.3 V for less than 30 µs. INVALID is low (invalid data) if the receiver input voltage is between -0.3 V and 0.3 V for more than 30 µs. Refer to Figure 4 for receiver input levels.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TRS3223ECDBACTIVE0 to 701.25 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223ECDBG4ACTIVE0 to 701.25 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223ECDBRACTIVE0 to 701.15 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223ECDBRG4ACTIVE0 to 701.15 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223ECDWACTIVE0 to 701.25 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223ECDWG4ACTIVE0 to 701.25 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223ECDWRACTIVE0 to 701.15 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223ECDWRG4ACTIVE0 to 701.15 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223ECPWACTIVE0 to 701.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223ECPWG4ACTIVE0 to 701.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223ECPWRACTIVE0 to 701.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223ECPWRG4ACTIVE0 to 701.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223EIDBACTIVE-40 to 851.25 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223EIDBG4ACTIVE-40 to 851.25 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223EIDBRACTIVE-40 to 851.15 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3223EIDBRG4ACTIVE-40 to 851.15 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3223EIDWACTIVE-40 to 851.25 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223EIDWG4ACTIVE-40 to 851.25 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223EIDWRACTIVE-40 to 851.15 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223EIDWRG4ACTIVE-40 to 851.15 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223EIPWACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223EIPWG4ACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223EIPWRACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3223EIPWRG4ACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTRS3223ECDB
EuropeArrow Northern Europe 70
TI Lead Time*: 18 WeeksTRS3223ECDBG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3223ECDBR
AsiaWPI >1k
TI Lead Time*: 18 WeeksTRS3223ECDBRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3223ECDW
EuropeAvnet-SILICA 450
TI Lead Time*: 18 WeeksTRS3223ECDWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTRS3223ECDWR
EuropeAvnet-SILICA >1k
TI Lead Time*: 20 WeeksTRS3223ECDWRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3223ECPW
AsiaWPI 80
EuropeAvnet-SILICA 490
TI Lead Time*: 18 WeeksTRS3223ECPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTRS3223ECPWR
AsiaWPI >1k
EuropeAvnet-SILICA >1k
TI Lead Time*: 20 WeeksTRS3223ECPWRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3223EIDB
AsiaWPI 140
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTRS3223EIDBG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTRS3223EIDBR
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksTRS3223EIDBRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTRS3223EIDW
EuropeAvnet-SILICA 425
TI Lead Time*: 18 WeeksTRS3223EIDWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTRS3223EIDWR
EuropeAvnet-SILICA >1k
TI Lead Time*: 20 WeeksTRS3223EIDWRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3223EIPW
EuropeAvnet-SILICA 490
TI Lead Time*: 18 WeeksTRS3223EIPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTRS3223EIPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTRS3223EIPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TRS3223ECDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223ECDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223ECDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223ECDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223ECDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223ECDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223ECDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223ECDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223ECPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223ECPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223ECPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223ECPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223EIDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223EIDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223EIDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223EIDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223EIDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223EIDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223EIDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223EIDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223EIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223EIPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223EIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3223EIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TRS3223E Help

Datasheet

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TRSF3223E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
MAX3223E 3-V to 5-V Multichannel RS-232 Line Driver/Receiver w/ +/-15-kV ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN74AUCH16244 16-Bit Buffer/Driver with 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
LT1014 Quad Precision Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN75174 Quadruple Differential Line Driver INTERFACE-RS-485 TI customers also evaluated this product.
PCA9535 Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
TPS65051 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
ULN2003A High-Voltage, High-Current Darlington Transistor Arrays OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
TPS2042B Dual, Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
SN74HC138 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
TPA3007D1 6.5-W Mono Class-D Audio Power Amplifier (TPA3007) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here