Customers Who Evaluated This Product Also Evaluated
TRS3232E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection
TPS5430-EP: Enhanced Product 5.5V to 36V, 3A, 500kHz Step Down SWIFT(tm) Converter
Product Information
Features
Qualified for Automotive Applications
ESD Protection for RS-232 Bus Pins
±15-kV Human Body Model (HBM)
±8 kV (IEC61000-4-2, Contact Discharge)
±15 kV (IEC61000-4-2, Air-Gap Discharge)
Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
Operates With 3-V to 5.5-V VCC Supply
Operates up to 250 kbit/s
Two Drivers and Two Receivers
Low Supply Current: 300 µA (Typ)
External Capacitors: 4 × 0.1 µF
Accepts 5-V Logic Input With 3.3-V Supply
Pin Compatible to Alternative High-Speed Device (1 Mbit/s): TRSF3232E
Description
The TRS3232E device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV IEC ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 250 kbit/s and a maximum of 30-V/µs driver output slew rate.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.